Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
Filter

673 Products for "hus 3"

undefined
Description
Base connector for anchoring strut channel structures under 3D loading to concrete or steel
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Threaded studs for use with the BX 3-SCT Spray concrete testing tool
Base materials
Concrete
Corrosion protection
Zinc-coated 5-13 µm
Environmental conditions
Dry indoor
undefined
Description
Accessories and replacement parts for the GX 3 gas nailer
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
Double wing fitting for connecting three strut channels in a 3D structure, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Accessories and replacement parts for the GX 3 gas nailer
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
Accessories and replacement parts for the GX 3 gas nailer
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
Base connector for anchoring strut channel structures under 3D loading to concrete and steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Base connector for anchoring strut channel structures under 3D loading to concrete and steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New

undefined
Description
Compact multi-line laser - 3x360° self-leveling green lines for faster leveling, aligning, and squaring (12V battery platform)
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
40 m (lines), 100 m (lines, with receiver)
Self-levelling range at room temperature
-4.0/ +4.0° °
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.
undefined
Description
Compact, clean and portable lightweight gas cartridge for use with Hilti Stud Fusion tooling
Product Type
Consumable
Volume per unit
85 ml
Substances contained
ISO 14175 – M21 – ArC-18
undefined
Description
Stainless steel (A4) channel connector for three-dimensional structures
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Material thickness
4 mm
undefined
Description
Compact, light diamond coring machine for wet, handheld coring of heavy-duty anchor and rebar holes from 8-35 mm (5/16 - 1-3/8") in diameter
Diameter range
8 - 35 mm
Base material
Concrete, Masonry
Operation mode
Hand-held or rig-mounted drilling system
This product is suitable for hand-held and rig-based drilling.
This product is designed for wet drilling.
undefined
Description
BX 3-ME nailer accessories
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
Ultimate-performance removable heavy-duty wedge anchor with approvals for fire, seismic and cracked concrete (A4 stainless steel, hex head)
Material, corrosion
Stainless steel, A4
Head configuration
Hex head
Approvals / test reports
BZS/shock, ETA, Fire
undefined
Description
Ultimate-performance removable heavy-duty wedge anchor with approvals for fire, seismic and cracked concrete (A4 stainless steel, extended thread)
Material, corrosion
Stainless steel, A4
Head configuration
Hex head
Approvals / test reports
BZS/shock, ETA, Fire
undefined
Description
Ultimate-performance removable heavy-duty wedge anchor with approvals for fire, seismic and cracked concrete (A4 stainless steel, countersunk)
Material, corrosion
Stainless steel, A4
Head configuration
Hex head
Approvals / test reports
BZS/shock, ETA, Fire
undefined
Description
BX 3-ME nailer accessories
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
Pole tool for use with the GX 3 gas nailer
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
The FX 3-HT-SR shielding ring provides the correct distance between the stud and base material, and isolates the welding area from the external environment
No technical data available
undefined
Description
BX 3-ME nailer accessories
For use with (tools)
GX 3, GX 3-ME
undefined
Description
BX 3-ME nailer accessories
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
Fastener guide used to fasten X-BT threaded studs with the BX 3-BT and BX 3-BTG battery-actuated tools
Fastener intake
Threaded stud
undefined
Description
Fastener guide used to fasten X-BT threaded studs with the BX 3-BT and BX 3-BTG battery-actuated tools
Fastener intake
Threaded stud
undefined
Description
Magnetic earth clamp (X-MC F3) and earth cable (X-GC F3) help close the electrical circuit during stud fusion
No technical data available
undefined
Description
Accessories for the BX 3 02 cordless nailer
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
Fastener guide used to fasten X-BT threaded studs with the BX 3-BT and BX 3-BTG battery-actuated tools
Fastener intake
Threaded stud
undefined
Description
Magnetic earth clamp (X-MC F3) and earth cable (X-GC F3) help close the electrical circuit during stud fusion
No technical data available
undefined
Description
Accessories for the BX 3 02 cordless nailer
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
Accessories for the BX 3 02 cordless nailer
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
Accessories for the BX 3 02 cordless nailer
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
Accessories for the BX 3 02 cordless nailer
For use with (tools)
GX 3, GX 3-ME
undefined
Description
Accessories for the BX 3 02 cordless nailer
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
Accessories for the BX 3 02 cordless nailer
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
hot-dip galvanised (HDG) hexagon nut with self-locking mechanism used with all MI connectors
Material composition
Steel grade 8
Surface finish
HDG: 45 µm - DIN EN ISO 1461
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Accessories for use with the BX 3-IF cordless nailer optimised for interior finishing applications
For use with (tools)
GX 3, GX 3-ME
Additional accessory information
Fastener guide for the GX 3 for IF applications
undefined
Description
Ultimate-performance wedge anchor for demanding static and seismic loads in cracked concrete (carbon steel)
Material, corrosion
Stainless steel, A4
Head configuration
Hex head
Approvals / test reports
BZS/shock, ETA, Fire
               Products in this group are generally suitable for seismic loading.
               Products in this group have a published fire resistance rating.
undefined
Description
Hot-dip galvanised (HDG) fixed point set with bracing for maximum performance in applications up to 20 kN axial pipe load
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Ultimate-performance wedge anchor for demanding static and seismic loads in cracked concrete (carbon steel, big washer)
Material, corrosion
Stainless steel, A4
Head configuration
Hex head
Approvals / test reports
BZS/shock, ETA, Fire

New

undefined
Description
Exceptionally powerful breaker for heavy-duty concrete demolition, asphalt cutting, earthwork and driving ground rods
Working direction
Floor
Tool chuck type
TE-H (Hilti HEX 28)
Weight according to EPTA-Procedure 01/2003 without battery
27.1 kg
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
undefined
Description
High power (30 kW) electric wire saw for outstanding heavy-duty cutting performance
Motor power
30 kW
Power source
Electric
Min. generator power
80 kVA
This product is designed for wet or dry drilling.
undefined
Description
Hot-dip galvanised (HDG) fixed point set for maximum flexibility in applications up to 6 kN axial pipe load
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Ultimate-performance wedge anchor for demanding static and seismic loads in cracked concrete (A4 stainless steel)
Material, corrosion
Stainless steel, A4
Head configuration
Hex head
Approvals / test reports
BZS/shock, ETA, Fire
               Products in this group are generally suitable for seismic loading.
               Products in this group have a published fire resistance rating.
undefined
Description
Wire hanger system for electrical and mechanical trapeze and rectangular HVAC applications, installed using powder-actuated fastening tools
Material
Carbon steel
For use with (tools)
GX 3, GX 3-ME
Base materials
Concrete

New

undefined
Description
Ultimate-performance injection mortar - fast-cure adhesive anchor approved for structural base plate anchoring and post-installed rebar connections in concrete
Base materials
Concrete (cracked), Concrete (uncracked)
Base material condition
Dry, Water-filled, Wet
Approvals / test reports
BZS/shock, ETA, Fire
undefined
Description
Cordless 36V reciprocating saw engineered for extremely heavy-duty demolition and cutting to length with minimal vibration and advanced ergonomics
Base material
Concrete, Masonry
Stroke length
32 mm
Stroke rate
2800 strokes/minute
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Hilti's Make-it-Fit allows you to customise and build your own kit of cordless power tools.

Nuron

undefined
Description
Versatile and comfortable cordless inline press tool compatible with interchangeable 32 kN press jaws and rings (Nuron battery platform)
Press force
32 kN
For use with jaws
NPR PS standard press jaws;NPR PR press rings;NPR PA 1 actuator;NPR PA 2 actuator;NPR PA 5 actuator
Pressing capacity metal pipes
54 mm

Nuron

undefined
Description
Heavy-duty cordless pistol-grip press tool compatible with interchangeable 32 kN press jaws and rings (Nuron battery platform)
Press force
32 kN
For use with jaws
NPR PS standard press jaws;NPR PR press rings;NPR PA 1 actuator;NPR PA 2 actuator;NPR PA 5 actuator
Pressing capacity metal pipes
54 mm
undefined
Description
Base connector for fixation of MT-90 and MT-100 girder structures to steel, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Setting tool for driving compatible expansion anchors into concrete
No technical data available
undefined
Description
Self-drilling pan head screw (A2 stainless steel) with 12 mm washer for thin metal-to-metal fastenings (up to 3 mm)
Base materials
Concrete
Environmental conditions
Dry indoor
Screw head diameter
12 mm
undefined
Description
Baseplates and fastener guides for the DX 36 powder-actuated fastening tool
Fastener intake
Threaded stud
For use with (tools)
GX 3, GX 3-ME
undefined
Description
Subcompact-class cordless impact wrench with 3/8” friction ring anvil for economical anchoring and bolting, especially in cramped spaces
Anvil type
3/8" friction ring
Maximum torque
180 Nm (1)
Full hammering frequency
3.988 impacts/minute
undefined
Description
Stud holders (M6-1/4" - M12-1/2"), designed to be paired with studs for Hilti's cordless stud fusion system
No technical data available
undefined
Description
Reciprocating saw engineered for extremely heavy-duty serial demolition and cutting to length with minimal vibration and advanced ergonomics
Base material
Concrete, Masonry
Stroke length
32 mm
Stroke rate
2800 strokes/minute
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Smart Power provides electronic power management to deliver consistent tool performance under varying load.
undefined
Description
Outdoor rotating laser level with automatic vertical alignment and dial-in slope functions
Accuracy
±3 mm at 10 m
Operating range with laser receiver (diameter)
2 - 500 m
Laser class
<4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.
undefined
Description
Indoor rotary laser level with highly visible green beam and automatic functions for virtually any interior jobsite layout tasks
Accuracy
±3 mm at 10 m
Operating range with laser receiver (diameter)
2 - 500 m
Laser class
<4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.

Nuron

undefined
Description
Powerful cordless SDS Plus (TE-C) rotary hammer with Active Vibration Reduction and Active Torque Control for concrete drilling and chiseling (Nuron battery platform)
Weight according to EPTA-Procedure 01/2003 without battery
27.1 kg
Optimum hammer drilling range
10 - 25 mm
Single impact energy
3.8 J
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Hilti's ATC system provides additional protection in the event the accessory binds.
Tools in this group use a Hilti TE-C (SDS Plus) chuck
undefined
Description
Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiselling, with Active Vibration Reduction (AVR)
Weight according to EPTA-Procedure 01/2003 without battery
27.1 kg
Optimum hammer drilling range
10 - 25 mm
Single impact energy
3.8 J
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
Tools in this group use a Hilti TE-C (SDS Plus) chuck
undefined
Description
Corded two-speed, high-rpm drill driver for metal applications
Chuck clamping range
2 - 13 mm
No load RPM
gear 1: 1200 rpm; gear 2: 3300 rpm
Maximum torque (soft/hard joint)
51 Nm (soft joint)

Nuron

undefined
Description
Cordless circular saw with extreme cutting depth range for precise cuts up to 70 mm│2-5/8" depth (Nuron battery platform)
Max. cutting depth
70 mm
Blade diameter
190 mm
Base material
Concrete, Masonry
Showing 61 - 120 of 673 Products