S-MD 31 PS Self-drilling metal screws
New product PremiumItem #r3950
Self-drilling pan head screw (A2 stainless steel) with 12 mm washer for thin metal-to-metal fastenings (up to 3 mm)
- Base materials: Carbon steel, Aluminium
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
- Length: 50 mm
Share
Customers also searched for A2 stainless steel self drilling screw, pan head or Self drilling pan head screw
Features
- Self-drilling screw for fast assembly in one step
- For reliable and corrosion-resistant fastenings
- EPDM rubber washer – creates a more reliable seal against water
- Fast and robust drill tip
- For reliable fastenings with defined load values
Applications
- Fastening steel or aluminium sheet metal and profiles to steel, aluminium or wood substructures, with or without intermediate insulation layers
- Stainless steel (A2) for fastening in mildly corrosive environments
- Thin metal-to-metal connections (up to 3 mm)
- Watertight fastenings – 12 mm washer included
- S-MD 31 PS 4.8xL with drilling capacity of 1.0-2.75 mm for profile sheet on profile sheet and profile sheet on wood substructures
For approval or certificate information, please see individual items.
Technical Data
Documents
-
- DIBt Zulassung Z-14.4-769 für Fassadenschrauben S-MD, S-AD, S-MP, S-PD und S-PS, English, German, [ 13.3 MB ]
- ETA-18/0880_for_SM_screws_2024-04-11_en, German, [ 4.4 MB ]
- ETA-18/0880_for_SM_screws_2024-04-11_en, English, [ 4.4 MB ]
- UKTA-0836-22-6521_S-MD_S-MDW_S-MP_S-MS_2023.03.02, English, [ 3.1 MB ]