Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Diamond core bits

Show me diamond core bits and accessories designed for ultimate performance when drilling with hand-held, rig-based and deep coring machines in concrete and masonry

Show me diamond core bits and accessories designed for ultimate performance when drilling with hand-held, rig-based and deep coring machines in concrete and masonry
SPX-T core bit (mm) Ultimate core bit for coring in all types of concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
SPX-T abrasive core bit Ultimate core bit for coring in very abrasive concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
SPX-L core bit Ultimate core bit for coring in all types of concrete – for <2.5 kW tools (without connection end)
SPX-L abrasive core bit Ultimate core bit for coring in very abrasive concrete – for <2.5 kW tools (without connection end)
SPX-L masonry core bit Ultimate core bit for coring in all types of masonry – for <2.5 kW tools (without connection end)
SP-L core bit Premium core bit for coring in all types of concrete – for <2.5 kW tools
SPX-H abrasive core bit Ultimate core bit for coring in very abrasive concrete – for ≥2.5 kW tools (without connection end)
SPX-H Speed core bit Ultimate core bit with X-Change Module for faster, smoother coring in virtually all types of concrete – for ≥2.5 kW tools
SP-H core bit Premium core bit for coring in all types of concrete – for ≥2.5 kW tools (without connection end)
SP-H Speed core bit Premium core bit for faster, smoother coring in virtually all types of concrete – for ≥2.5 kW tools
DD-CB core breaker Core breaker breaks and removes the complete core from the diamond cored hole
DD-RM NX Reamer Deep Hole Coring - Premium reamer to help maintain constant drilling diameters