Core bit extension DD-BS-ET 300 A
New productItem #202900
Core bit extension
- Accessory type: Core bit extensions
- Working length: 300 mm
- Diameter: 46.7 mm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8abf59c6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f34f618e, unit=null, value=Connects to the core drill in seconds}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@54dcd9ee, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d0dbaee8, unit=null, value=Compatible with dry-drilling and wet-drilling core bits}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ae5b0d86, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@36e0b004, unit=null, value=Extension for diamond core bits}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}