SP-H Speed core bit
New product PremiumItem #r14192583
Premium core bit for faster, smoother coring in virtually all types of concrete – for ≥2.5 kW tools
- For use with: DD 200, DD 250-CA, DD 350-CA
- Base materials: Concrete
- Drilling mode: Rig-mounted
Share
Features
- Highest coring speed – up to 50% faster than previous universal core bits, helping you get the job done earlier
- Smoother coring – up to 40% less pressure needed on the handle versus previous premium core bits, saving your energy when core drilling all day
- Versatility – drill in practically every concrete type, including concrete with a high rebar content, using the same core bits
- Hilti Equidist technology (35 mm diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
- Supplied without connection end
Applications
- Rig-based wet coring in virtually all types of concrete