Grinders and sanders
Find out how our grinders and sanders are designed for increased productivity and performance when cutting or grinding concrete and metal
20 Products
Filter
- Description
- Brushless 2000w angle grinder with variable speed and slide switch, for cutting and grinding in metal, concrete and masonry with discs up to 125mm
- Disc diameter
- 125 mm
- Weight according to EPTA-Procedure 01/2003 without battery
- 2.4 kg
- Max. cutting depth
- 34 mm
- Description
- Brushless 2000W angle grinder with dead man’s switch for cutting and grinding in metal, concrete, and masonry with discs up to 125mm
- Disc diameter
- 125 mm
- Weight according to EPTA-Procedure 01/2003 without battery
- 2.4 kg
- Max. cutting depth
- 34 mm
- Description
- Slim 850W (230V), 700W (100-110V) angle grinder with dead man’s switch, for discs up to 115 mm
- Disc diameter
- 115 mm
- Weight according to EPTA-Procedure 01/2003 without battery
- 2 kg
- Max. cutting depth
- 24 mm
Nuron
- Description
- Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 125 mm
- Max. cutting depth
- 34 mm
- Description
- Slim angle grinder 850W (230V), 700W (100-110V) with side switch, for discs up to 115 mm
- Disc diameter
- 115 mm
- Weight according to EPTA-Procedure 01/2003 without battery
- 2 kg
- Max. cutting depth
- 24 mm
Nuron
- Description
- Cordless brushless angle grinder with dead man's switch for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 125 mm
- Tool body weight
- 2.1 kg
Nuron
- Description
- Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 125 mm (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 125 mm
- Tool body weight
- 2 kg
- Description
- 1300W angle grinder with long-lasting carbon brush, for cutting and grinding with discs up to 125 mm
- Disc diameter
- 125 mm
- Weight according to EPTA-Procedure 01/2003 without battery
- 2.5 kg
- Max. cutting depth
- 34 mm
Nuron
- Description
- Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 150 mm (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 150 mm
- Tool body weight
- 2 kg
- Description
- 2400W angle grinder with dead man's switch, rotatable grip and long-lasting carbon brush, for discs up to 230 mm
- Disc diameter
- 230 mm
- Weight according to EPTA-Procedure 01/2003 without battery
- 6.5 kg
- Max. cutting depth
- 68 mm
Nuron
- Description
- Cordless concrete grinder with brushless motor for grinding concrete joints and finishing surfaces (Nuron battery platform)
- Rated voltage
- 22 V
- Disc diameter
- 125 mm
- Tool body weight
- 2 kg
- Description
- Concrete grinder for heavy-duty grinding, roughening concrete and removing paint and coatings
- Weight according to EPTA-Procedure 01/2003 without battery
- 5.6 kg
- Base material
- Concrete, Coatings, Adhesive, Epoxy, Cement
- No load RPM
- gear 1: 4400 rpm; gear 5: 7000 rpm
- Description
- Concrete grinder for grinding and finishing of wall surfaces
- Weight according to EPTA-Procedure 01/2003 without battery
- 2.54 kg
- Base material
- Concrete, Cement
- No load RPM
- gear 1: 3000 rpm; gear 2: 4100 rpm; gear 3: 5200 rpm; gear 4: 6400 rpm; gear 5: 7400 rpm; gear 6: 8700 rpm
Nuron
- Description
- Variable-speed cordless band file with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
- Rated voltage
- 21.6 V
- A-weighted emission sound pressure level
- 81 dB (A)
- Triaxial vibration value for angle grinding (ah,AG)
- 3.2 m/s²
Nuron
- Description
- Variable-speed cordless tube belt sander with upgraded performance and battery run time for grinding and finishing tubular metals (Nuron battery platform)
- Rated voltage
- 21.6 V
- Dimensions (LxWxH)
- 503 x 193 x 332 mm
- A-weighted emission sound pressure level
- 79 dB (A)
Nuron
- Description
- Variable-speed cordless burnishing tool with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
- Rated voltage
- 21.6 V
- No load RPM
- gear 5: 2450 rpm; gear 6: 2750 rpm
- Dimensions (LxWxH)
- 361 x 212 x 191 mm
Nuron
- Description
- Variable-speed cordless die grinder with powerful brushless motor and extra run time for metal fabrication and architectural metalworking (Nuron battery platform)
- Rated voltage
- 21.6 V
- No load RPM
- gear 5: 19000 rpm; gear 6: 25000 rpm
- Dimensions (LxWxH)
- 403 x 76 x 110 mm
- Description
- Long-neck random orbital drywall sander with variable-speed brushless motor and dust extraction (supplied with bag and extension pole)
- Sanding plate diameter
- 225 mm
- Weight according to EPTA-Procedure 01/2003 without battery
- 3.5 kg
- Speed of oscillation - range
- 4000 - 8000 rpm
- Description
- Corded eccentric sander with round pad
- Sanding plate diameter
- 150 mm
- Weight according to EPTA-Procedure 01/2003 without battery
- 2.2 kg
- Speed of oscillation - range
- 10000 - 20000 rpm
- Description
- Orbital power sander with variable speed and reduced vibration for sanding larger surfaces more efficiently
- Weight according to EPTA-Procedure 01/2003 without battery
- 2.8 kg
- Speed of oscillation - range
- 10000 - 20000 rpm
- A-weighted emission sound pressure level
- 81 dB (A)