WFO 280 Orbital sander
New productItem #r934
Orbital power sander with variable speed and reduced vibration for sanding larger surfaces more efficiently
- Weight according to EPTA-Procedure 01/2003 without battery: 2.8 kg
- Speed of oscillation - range: 10000 - 20000 tours/minute
- A-weighted emission sound pressure level: 83 dB (A)
Share
Features & Applications
Features & Applications
Features
- Low vibration
- More efficient and less tiring to use
- Hilti Smart Power Technology for consistently higher sanding performance
- Infinitely variable speed control provides the right sanding speed for each material and the best finish
- Matched dust extraction system
Applications
- Sanding large surfaces
- Fine surface finishing
- For sanding
- Softwood and hardwood
- All wood materials
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
![Fleet Management](/medias/sys_master/images/h08/h51/9568999702558.png)
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.