DIAMOND DRILLING MADE EASY

One person diamond core drilling

Hilti solutions to make diamond core drilling easier

MAN CORE DRILLING

EASY, FAST, CONVENIENT.

We understand that some of the biggest challenges for diamond drilling onsite are related to the high costs of equipment, tool handling and water management. So, we set out to make diamond drilling as easy as possible with our innovative tools, water management system and core bits, as well as full training and onsite support.

dd250-ca diamond drilling

Introducing the DD 250-CA

Our brand-new DD 250-CA core drill gives you the power and flexibility you need for enhanced performance and productivity. With an unmatched diameter range between 12mm and 500mm, not only is it capable of drilling deep holes over 5 metres, but you won’t need to buy multiple tools to cover varied diameters either. Boasting a 3.2 kW High Performance Universal Drive, it's the largest ever made by Hilti. User-activated functions like ‘starting aid’ also enable coring speeds of 10% to secure smooth hole starting.

By attaching a water management system and autofeed unit, the drilling becomes autonomous thanks to Bluetooth connectivity. The self-optimising system can then monitor and steer itself – allowing the operator to carry out other tasks to save time. Or, use the digital display as a steering and messaging panel for application guidance, tool status updates and usage statistics.

Hilti diamond drilling solutions

Easy as 1, 2, 3

Diamond drilling can be cumbersome. From finding a water source, transporting it to the coring location and managing the flow of water, to fitting the core bit and cleaning up the slurry after drilling - it's a lengthy process.

Our full solution is designed to take all this hassle out of diamond drilling. You can easily position the equipment, anchor the rig and insert the core bit. Combined with our water management system, your water supply and slurry collection is all taken care of. From the set-up to the clean-up, one person is all it takes.

At Hilti, we've made diamond drilling as easy as 1, 2, 3. 

Water source for diamond drilling

1/ Set up the water source

The DD-WMS 100 can be filled with up to 14 litres of water and easily wheeled to your work area. The filter system cleans and recycles water as you drill, allowing you to core all day without needing a refill. No more running long hose pipes or hoisting large containers!

Anchor diamond drilling rig

2/ Anchor the diamond drilling stand

Once you have set up your rig in the coring location, place the water collector ring and connect the DD-WMS 100 hose for virtually splatter-free coring! With our quick connect chuck on the core bits, you're up and running in no time.

Diamond concrete drilling

3/ Core all day long

Now that you are all set, you can core all day without the need to refill the water source. In addition, the water collector helps you keep your work area clean of dust and slurry splatter, so there's no need for clean-up later.

HILTI FLEET MANAGEMENT LOGO

Diamond drilling solutions with free servicing

A Hilti DD 150-U diamond coring rig starting from a fixed monthly fee of just £114.93 on Fleet Management for a 4-year period. This includes:

  • Fast, high quality repairs free of charge, including freight costs and drop cover
  • Loan tool service to keep your teams working while your tool is in for repair
  • Theft coverage with fast, easy replacement of stolen tools at a low cost
  • Reliable online tool list for transparency and easy invoice consolidation
  • Tool exchange at the end of the contract term keeps you up to date with the latest technology and innovation

No more unpredictable costs

DD 150-U diamond rig
114.93 £

per month
Starting price for a DD 150-U over a 4-year Fleet Management contract

2 MEN DIAMOND CORING

We'll support you onsite

Do you need help with training on your new diamond drilling equipment? No problem! Our expert team is here to support you. 

They will visit you onsite to show you how to install the rig, connect the water source and place the vacuum pump so you can use it with confidence. 

They will also show you how easy it is to change the X-Change modules on the core bits, saving you plenty of time and money.

DD 150-U diamond rig

Whether drilling in concrete for pipe penetrations and cable trays or in masonry for plumbing, heating and air conditioning installations, this versatile system can drill up to 162 mm holes. It can be used both as in hand-held or rig-mounted mode.

Learn more

DD-WMS 100 Water management system

Speed is the natural companion to productivity. With our DD-WMS 100 water system, you can save a lot of time onsite since you’ll only need to fill the tank once to core all day. 

Learn more

X-change barrel module

The X-Change barrel module is easy to slide out and replace. If it gets stuck in the base material, it is easy to rotate the barrel and release it. 

See how it works

DD VP-U Vacuum pump

With the DD VP-U vacuum pump there's no need to drill or anchor the rig. Just secure it in place and you're good to go!

Learn more

Share