NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now

Shoulder Exoskeleton

Help ease fatigue and better avoid injuries when working overhead by using Hilti's practical, durable shoulder exoskeleton

Help ease fatigue and better avoid injuries when working overhead by using Hilti's practical, durable shoulder exoskeleton
EXO-S Shoulder Exoskeleton Wearable construction exoskeleton which helps relieve shoulder and neck fatigue when working above shoulder level, for bicep circumference up to 40cm (16”)
EXO-S Shoulder Exoskeleton large Wearable construction exoskeleton which helps relieve shoulder and neck fatigue when working above shoulder level, for bicep circumference larger than 40 cm (16”)
Exo-s Overhead Exoskeleton

EXO-S shoulder exoskeleton suit

Redefine overhead work with Hilti's upper-body exoskeleton

Help relieve the strain on your workforce and keep your projects and worksites running smoothly with the upper-body EXO-S exoskeleton suit. Our passive (non-motorized) exoskeleton provides ergonomic support. This helps reduce neck and shoulder pain resulting from repetitive or static tasks above shoulder level such as sanding, grinding or the installation of drywall, channels or pipes.

exo-s

PREVENT MUSCULOSKELETAL CONDITIONS

Prevention is always better than cure

Having to take time off-work due to health problems does not only result into cost of sick leave, it may also impact well-being of those affected and their families. Three out of five workers in the EU report musculoskeletal disorders (MSD), which are persistent pain preventing people to work or participate in society. Suffering from MSD might even lead to early retirement which adds to the social responsibility of an employer. Reducing the risk during manual handling helps to prevent MSD – because prevention is always better than cure!

SUPPORT YOUR MOST DEMANDING JOBSITE TASKS

Reduce stress on shoulders by up to 60% with our passive exoskeleton

The EXO-S is designed for universal use on construction jobs which require working with hands above shoulder height. It's built to withstand the toughest jobsite conditions, and uses mechanical cable pulling technology to shift shoulder load to your hips. This helps to reduce the strain on your shoulders by up to 60%.

Wearing it during highly strenuous tasks can help prevent wear and tear on your upper body to reduce the risk of sick leave.

Applications

Interior Finishing

  • Suspended ceiling
  • Ceiling and wall sanding
  • Painting
  • Insulation

Building Construction

  • Finishing (grinding)
  • Heavy drilling (bridges, rebar)
  • Slab formwork

Mechanical

  • Piping (HVAC)
  • Sprinkler 
  • Air duct installation

Electrical

  • Drilling overhead
  • Cable fixation overhead
  • IT infrastructure

Lightweight and compact design

Won't restrict natural movement so you can work comfortably all day

The EXO-S supports natural movement of the arms and comes at a light weight of only 2.4 kg. Due to it's compact design, it can be worn all day and does not restrain arm movement in any position. No power source is needed, making it always ready to use!

PROTECT YOUR TEAMS AND your bottom line

Show that safety counts to help you attract and retain skilled labour

In a time where the construction industry is experiencing a labour shortage, the EXO-S can help keep your team healthier and safer. The exoskeleton suit helps to minimize risks to your workforce, and by providing a safer workplace you can attract and retain a skilled workforce.

Deliver projects on time by reducing sick leave and its direct or indirect costs to your business.