Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
Filter

673 Products for "hus 3"

undefined


No technical data available
undefined
Description
Metal cable/conduit clip for use with collated nails
Application
Cable Fastenings, Conduit Fastening
Material
Carbon steel
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
undefined
Description
Economical stainless steel insulation anchor for fastening insulating materials when corrosion- and fire-resistance are required
Base materials
Masonry (solid), Masonry (hollow), Concrete (tough)
Working principle
Impact anchor
Insulation material
Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
               Products in this group have a published fire resistance rating.
undefined
Description
Stainless steel (A4) 90-degree angle for connecting multiple MQ strut channels
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
4 mm
undefined
Description
Bright profiled framing nail for fastening wood to wood with the GX 90-WF nailer
Base materials
Masonry (solid), Masonry (hollow), Concrete (tough)
Environmental conditions
Dry indoor
Collation type
34 degree paper collated
undefined
Description
Accessory for impact sockets
Connection end
3/8 in square, 3/4 in square, 1/4 in hexagonal, 7/16 in hexagonal
Short/long
Long
Material coating/plating/finish
Black phosphate

New

undefined
Description
Ultimate carbide-tipped reciprocating saw blade for cutting stainless steel, cast iron and other tough metals thicker than 7 mm (> 1/4")
Product class
Ultimate
Teeth per inch
8
Blade features
Long life, Fast cut, Straight cut, Carbide tipped

New

undefined
Description
Ultimate reciprocating saw blades for demolition and fast cutting through metal, wood and other materials
Product class
Ultimate
Shank
1/2" universal shank
Teeth per inch
8
undefined
Description
Hand-drive nail for use on concrete
No technical data available
undefined
Description
Galvanised, smooth framing nail for fastening wood to wood with the GX 90-WF nailer
Base materials
Masonry (solid), Masonry (hollow), Concrete (tough)
Corrosion protection
Galvanised zinc coated <20 µm
Environmental conditions
Dry indoor

New

undefined


Description
Premium bimetal hole saw for cutting wood, metal and plasterboard
Base material
Multiple materials, Metal, Wood, Plastic, Drywall
Working mode
Drilling
Connection end
3/8 in square, 3/4 in square, 1/4 in hexagonal, 7/16 in hexagonal
undefined
Description
Galvanised, profiled framing nail for fastening wood to wood with the GX 90-WF nailer
Base materials
Masonry (solid), Masonry (hollow), Concrete (tough)
Corrosion protection
Galvanised zinc coated <20 µm
Environmental conditions
Dry indoor
undefined
Description
Hot-dip galvanised profiled framing nail for fastening wood to wood with the GX 90-WF nailer
Base materials
Masonry (solid), Masonry (hollow), Concrete (tough)
Corrosion protection
Galvanised zinc coated <20 µm
Environmental conditions
Dry indoor

New

undefined
Description
Ultimate carbide-tipped reciprocating saw blade for demolishing wood containing hardened metal
Product class
Ultimate
Teeth per inch
8
Blade features
Long life, Fast cut, Straight cut, Carbide tipped
undefined
Description
SDS Max (TE-Y) bell-shaped hammer drill bit for drilling into concrete and masonry
Connection end
TE-Y (SDS-max)
Base material
Multiple materials, Metal, Wood, Plastic, Drywall
Working mode
Drilling
Products in this group use a Hilti TE-Y type connection end (commonly called SDS-Max).
undefined
Description
Customised screwdriver bit with 7/16" connection end
Feature
Impact bits
Type
Standard
Connection end
7/16 in hexagonal
undefined
Description
Hand screwdriver in pouch with exchangeable bits for manual fastening of screws
Feature
Impact bits
Length
89 mm
Connection end
7/16 in hexagonal

New

undefined


Description
Ultimate-performance carbide-teeth hole saw for cutting plasterboard and masonry
Hole saw type
Multipurpose hole saw
Base material
Multiple materials, Metal, Wood, Plastic, Drywall
Working mode
Drilling
undefined
Description
TE Tool Shaft for sockets
No technical data available
undefined
Description
Nut for attaching media to MT strut channels (imperial standard sizes)
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Stainless steel (A4) channel connector for two-dimensional structures
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
4 mm
undefined


Description
Ultimate core bit for coring in very abrasive concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
For use with
DD 30-W
For use with (global)
DD 30-W
Base materials
Masonry (solid), Masonry (hollow), Concrete (tough)
This product is designed for wet drilling.
undefined
Description
Nut for attaching media to MT strut channels, for outdoor use with low pollution (imperial standard sizes)
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Eye protection for general use
Additional accessory information
Lens: PC material, thickness 2.2 mm, Supravision HC-AF coating, filter 2-1.2, impact energy 120m/s, surface resistance to fine particles: K, antifog: N
undefined
Description
Setting tool for HAS-U anchor rods with HVU2 capsules
No technical data available
undefined
Description
Professional-performance bit holder with quick-change feature
Feature
Impact bits
Recess
HEX1/4"
Connection end
7/16 in hexagonal
undefined
Description
Economical plastic toggle anchor for fastening to hollow brick and drywall using standard wood screws
Environmental conditions
Indoor, damp conditions, Indoor, dry conditions, Outdoor
Material composition
Polyamide
Type of fastening (global)
Through-fastening, Pre-fastening
undefined
Description
Metal cable/conduit standoff clamp with screw closing for use with collated nails
Application
Cable Fastenings, Conduit Fastening
Material
Carbon steel
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6

New

undefined


Description
Ultimate-performance carbide-tipped hole saw for cutting a wide range of materials, including stainless steel and cast iron
Base material
Multiple materials, Metal, Wood, Plastic, Drywall
Working mode
Drilling
Connection end
3/8 in square, 3/4 in square, 1/4 in hexagonal, 7/16 in hexagonal

New

undefined


Description
Premium bimetal hole saw for cutting steel and non-ferrous metal
Base material
Multiple materials, Metal, Wood, Plastic, Drywall
Working mode
Drilling
Connection end
3/8 in square, 3/4 in square, 1/4 in hexagonal, 7/16 in hexagonal
undefined
Description
Standard galvanised pipe clamp without sound inlay for heavy-duty piping applications (metric)
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Galvanised pipe clamp saddle for connecting threaded components to MQ/HS channels
Product class
Ultimate
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
undefined
Description
Adapters to allow sockets to be attached on a 1/4" tool chuck
Connection end
3/8 in square, 3/4 in square, 1/4 in hexagonal, 7/16 in hexagonal
undefined
Description
Economical metal insulation anchor for fastening insulating materials when fire resistance is required
Base materials
Masonry (solid), Masonry (hollow), Concrete (tough)
Working principle
Impact anchor
Insulation material
Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
               Products in this group have a published fire resistance rating.
undefined
Description
Starting aid for hand-held diamond core bits
Accessory type
Starting aids
undefined
Description
Premium floor saw blade (5-18 HP) for floor sawing machines – designed for cutting asphalt
Tool type
Floor saw
Base material
Multiple materials, Metal, Wood, Plastic, Drywall
Arbor size
25.4 mm
This product is designed for wet or dry drilling.
undefined
Description
Premium floor saw blade (5-18 HP) for floor sawing machines – designed for cutting concrete
Tool type
Floor saw
Base material
Multiple materials, Metal, Wood, Plastic, Drywall
Arbor size
25.4 mm
This product is designed for wet or dry drilling.
undefined
Description
Modular, versatile accessories to adapt CP 680 firestop cast-in devices for use in virtually any slab
No technical data available
undefined
Description
Bright, smooth framing nail for fastening wood to wood with the GX 90-WF nailer
Base materials
Masonry (solid), Masonry (hollow), Concrete (tough)
Environmental conditions
Dry indoor
Collation type
34 degree paper collated
undefined
Description
Premium hot-dip galvanised (HDG) pipe clamp with sound inlay for heavy-duty piping applications (metric)
Approvals
Fire class B2
Noise reduction
18 dB (A)
Temperature resistance
-50 - 120 °C
undefined
Description
Outdoor coated (OC) pipe straps for universal piping applications
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Threaded stud for electrical connectors on steel in highly corrosive environments
Base materials
Masonry (solid), Masonry (hollow), Concrete (tough)
Minimum thickness of base material (steel)
8 mm
Corrosion protection
Galvanised zinc coated <20 µm
undefined
Description
Economical hook/ring anchor for suspended fastenings in concrete
Head configuration
Closed eye bolt, Open eye bolt
Environmental conditions
Indoor, damp conditions, Indoor, dry conditions, Outdoor
Approvals / test reports
N/A
               Products in this group have a published fire resistance rating.
undefined


Description
Standard galvanised pipe clamp with sound inlay for light-duty applications
Approvals
Fire class B2
Noise reduction
18 dB (A)
Temperature resistance
-50 - 120 °C
undefined
Description
Horizontal aluminum bracket with thermal pad
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Insulation material
Polypropylene
Thickness insulation material
5 mm
undefined
ultimate


Base material
Multiple materials, Metal, Wood, Plastic, Drywall
Working mode
Drilling
Product class
Ultimate
undefined
Description
High-performance plastic anchor for frames (hot-dip galvanised, hex head)
Base materials
Concrete (aerated), Concrete (cracked), Concrete (hollow core), Concrete (uncracked), Masonry (grout-filled CMU), Masonry (hollow), Masonry (solid)
Head configuration
Closed eye bolt, Open eye bolt
Approvals / test reports
N/A
               Products in this group have a published fire resistance rating.
undefined
Description
S-HP02SS Self-tapping screw for hidden-panel fastenings in light-ventilated facade applications
Base materials
Masonry (solid), Masonry (hollow), Concrete (tough)
Environmental conditions
Dry indoor
Length
89 mm
undefined


Description
Hot-dip galvanised, smooth framing nail for fastening wood to wood with the GX 90-WF nailer
Base materials
Masonry (solid), Masonry (hollow), Concrete (tough)
Corrosion protection
Galvanised zinc coated <20 µm
Environmental conditions
Dry indoor
undefined
Description
Inspection gauge for checking HSU-R stone undercut anchor drill hole geometry
No technical data available
undefined
Description
Standard-performance bit holder with magnet for use with regular screwdrivers
Feature
Impact bits
Recess
HEX1/4"
Connection end
7/16 in hexagonal
undefined
Description
Standard stainless steel pipe clamp without sound inlay for heavy-duty piping applications
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Professional-performance screwdriver bit with torsion zone and holding function for better sticking in soft joint applications
Feature
Impact bits
Connection end
7/16 in hexagonal
undefined
Description
Standard-performance screwdriver bit for soft joint applications
Feature
Impact bits
Connection end
7/16 in hexagonal
undefined
Description
Premium galvanised sprinkler loop hanger with VdS, FM (≥ M10) and UL (≥ M10) approvals for fire sprinkler applications
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Adjustable single pipe shoes with outdoor coating for fastening 21-173 mm (1/2" to 6") diameter pipes to various base materials in moderately corrosive environments
Fire resistance (yes/no)
No
Temperature resistance
-50 - 120 °C
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
undefined
Description
Galvanised U-bolts for universal piping applications
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
SDS Max (TE-Y) replacement part for cruciform hammer drill bits
Connection end
TE-Y (SDS-max)
Base material
Multiple materials, Metal, Wood, Plastic, Drywall
Products in this group use a Hilti TE-Y type connection end (commonly called SDS-Max).
undefined
Description
Slotted angle plate for attaching media to MT girders, for outdoor use with low pollution
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
undefined
Description
Pre-cut intumescent, flexible firestop wrap strip to help create a fire and smoke barrier around combustible pipe penetrations
Approvals
ETA-10/0405
Base materials
Concrete (aerated), Concrete, Masonry, Drywall
LEED VOC
7.6 g/l
               This product provides high acoustic insulation.
               Products in this group provide high smoke and gas resistance.
               This product provides high resistance to mould and mildew.
Showing 421 - 480 of 673 Products