Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
Filter

673 Products for "hus 3"

undefined
Description
Pre-cut anchor rod for injectable hybrid/epoxy anchoring in concrete and masonry
Material, corrosion
Carbon Steel, grade 5.8, Hot-Dip Galvanised
PROFIS software
Yes
undefined
Description
Concrete maturity sensors for monitoring temperature and strength using Bluetooth® on-site data collection
Monitoring
Strength and temperature
Data collection
Bluetooth
Data collection frequency
Strength and temperature: every 15 minutes for the first 60 days
undefined
Description
Economical Torx screw for HUD universal plastic anchors (carbon steel, pan head)
Base materials
n/a
Head configuration
Round head
Material, corrosion
Carbon Steel, grade 5.8, Hot-Dip Galvanised
undefined
Description
High-performance anchor rod for capsule and injectable hybrid/epoxy anchoring in concrete and masonry (5.8 carbon steel, hot-dip galvanised)
Material, corrosion
Carbon Steel, grade 5.8, Hot-Dip Galvanised
Environmental conditions
Indoor with temporary condensation, Outdoor (more than 1 km from coast)
Base materials
n/a
undefined
Description
Pre-cut anchor rod for injectable hybrid/epoxy anchoring in concrete and masonry
Material, corrosion
Carbon Steel, grade 5.8, Hot-Dip Galvanised
PROFIS software
Yes
undefined
Description
Anchor rod for injectable hybrid/epoxy anchoring in concrete and masonry
Material, corrosion
Carbon Steel, grade 5.8, Hot-Dip Galvanised
PROFIS software
Yes
undefined
Description
High-performance internally threaded insert for capsule and injectable hybrid/epoxy anchors (carbon steel)
Material, corrosion
Carbon Steel, grade 5.8, Hot-Dip Galvanised
Environmental conditions
Indoor with temporary condensation, Outdoor (more than 1 km from coast)
Base materials
n/a
               Products in this group have a published fire resistance rating.
undefined
Description
Automatic concrete sensors for monitoring temperature and strength using remote data collection
Monitoring
Strength and temperature
Data collection
Bluetooth
Data collection frequency
Strength and temperature: every 15 minutes for the first 60 days
undefined
Description
Anchor rod for use with injection and capsule adhesive anchors (8.8 CS HDG)
Material, corrosion
Carbon Steel, grade 5.8, Hot-Dip Galvanised
Environmental conditions
Indoor with temporary condensation, Outdoor (more than 1 km from coast)
Base materials
n/a
undefined
Description
Premium HSS precision-ground drill bit for drilling small holes into steel ≤900 N/mm², compliant with DIN 338 / 340
Connection end
Smooth shank
DIN
DIN 338
undefined
Description
High carbon steel (HCS) scraper blade attachment for the oscillating multitool, for scraping paint or glue
No technical data available
undefined
Description
High-performance internally threaded insert for capsule and injectable hybrid/epoxy anchors (A4 stainless steel)
Material, corrosion
Carbon Steel, grade 5.8, Hot-Dip Galvanised
Base materials
n/a
PROFIS software
Yes
               Products in this group have a published fire resistance rating.
undefined
Description
Economical Torx screw for HUD universal plastic anchors (carbon steel, countersunk head)
Base materials
n/a
Head configuration
Round head
Material, corrosion
Carbon Steel, grade 5.8, Hot-Dip Galvanised
undefined
Description
Ultimate HSS cobalt drill bit for drilling small holes into steel and stainless steel ≤1100 N/mm², compliant with DIN 338 / 340
Connection end
Smooth shank
DIN
DIN 338
undefined


Description
Standard HSS roll-forged drill bit for drilling small holes into steel ≤400 N/mm², similar to DIN 338 / 340
Product class
Standard
Connection end
Smooth shank
DIN
DIN 338
undefined
Description
Ultimate-performance anchor rod for adhesive capsules (high corrosion resistance)
Material, corrosion
Carbon Steel, grade 5.8, Hot-Dip Galvanised
Environmental conditions
Indoor with temporary condensation, Outdoor (more than 1 km from coast)
Base materials
n/a
undefined


Description
Tapping bit for cutting threads in steel ≤700 N/mm², threads compliant with DIN 371
Product class
Standard
Connection end
Smooth shank
DIN
DIN 338
undefined
Description
Very powerful SDS Max (TE-Y) rotary hammer for heavy-duty drilling and chiselling in concrete
Weight according to EPTA-Procedure 01/2003 without battery
10 kg
Single impact energy
14.5 J
Hammer drilling diameter range
12 - 150 mm
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Hilti's ATC system provides additional protection in the event the accessory binds.
Tools in this group use a Hilti TE-Y (SDS Max) chuck

Nuron

undefined
Description
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
Battery type
22 V
Dimensions (LxWxH)
440 x 120 x 230 mm
Dispenser type
Battery
undefined
Description
Dust removal system for concrete drilling and chiselling with Hilti SDS Max (TE-Y) rotary hammers
Tool type
Rotary hammer SDS-Max
Need vacuum cleaner
Yes
Products in this group use a Hilti TE-Y type connection end (commonly called SDS-Max).
undefined
Description
Easy-to-use wall scanner and stud finder for hit prevention when drilling or cutting near embedded objects
Max. detection depth for object localization
200 mm
Localisation accuracy
5to 10 mm (+/-) mm
Minimum distance between two neighbouring objects
40 mm
undefined
Description
Robust outdoor rotary laser level for horizontal levelling
Accuracy
±0.5 mm at 10 m
Operating range with laser receiver (diameter)
2 - 600 m
Laser class
<4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.
undefined
Description
Versatile rear-handle 70 cc petrol saw with auto-choke – cutting depth up to 125 mm
Motor cylinder
68.7 cm³
Rated power
3.5 kW
Wet or dry operation
Wet and dry
This product is designed for wet or dry drilling.
undefined
Description
Very powerful TE-S demolition hammer for heavy-duty chiselling in concrete, with Active Vibration Reduction (AVR)
Working direction
Wall, Floor
Tool chuck type
TE-S
Weight according to EPTA-Procedure 01/2003 without battery
10 kg
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Products in this group use a Hilti TE-S type connection end.
Tools in this group use a Hilti TE-S chuck

Nuron

undefined
Description
heavy-duty, battery-powered cordless cut-off saw for concrete, metal and masonry (Nuron battery platform)
Base materials
All types of concrete and brick, All types of masonry (hollow brick, sand-lime block, etc.), Asphalt, Steel, Mineral
Dimensions (LxWxH)
660 x 290 x 350 mm
Protection class
IEC Battery operated
This product is designed for wet or dry drilling.
undefined
Description
Press jaws for G profile press fittings up to 40 mm. Compatible with Hilti NPR 19-A pipe press tool.
Press profile
G
Service interval
1 year
undefined
Description
Press jaws for U profile press fittings up to 40 mm. Compatible with Hilti NPR 19-A pipe press tool.
Press profile
G
Service interval
1 year
undefined


Description
Square shank tapping bit for cutting threads in steel ≤700 N/mm², threads compliant with DIN 371
Product class
Standard
Connection end
Smooth shank
DIN
DIN 338
undefined
Description
Plunge cut blade attachments for the oscillating multitool, available in HCS, BiM, and carbide blades for plunge cuts in wood, hardwood, or metal
No technical data available
undefined
Description
Countersink bit for countersinking and deburring holes in metal compliant with DIN 335
Connection end
Smooth shank
Product class
Standard
undefined
Description
Set of tapping bits for cutting threads in steel ≤700 N/mm², threads compliant with DIN 371
Connection end
Smooth shank
DIN
DIN 338
undefined


Description
Square shank tapping bit set for cutting threads in steel ≤700 N/mm², threads compliant with DIN 371
Product class
Standard
Connection end
Smooth shank
DIN
DIN 338
undefined
Description
Set of premium HSS precision-ground drill bits for drilling small holes into steel ≤900 N/mm², compliant to DIN 338 / 340
Connection end
Smooth shank
DIN
DIN 338
undefined
Description
Set of ultimate HSS cobalt drill bits for drilling small holes into steel and stainless steel ≤1100 N/mm², compliant with DIN 338 / 340
Product class
Standard
Connection end
Smooth shank
DIN
DIN 338
undefined
Description
Set of countersink drill bits for countersinking and deburring holes in metal compliant with DIN 335
Connection end
Smooth shank
Product class
Standard
undefined


Description
Set of standard HSS roll-forged drill bits for drilling small holes into steel ≤400 N/mm², similar to DIN 338 / 340
Product class
Standard
Connection end
Smooth shank
DIN
DIN 338

New

undefined
Description
Replacement net sanding sheets in a selection of grit sizes for use with DWS-HB Sanding blocks
Length
125 mm
Width
70 mm
undefined
Description
Economical plastic impact anchor with carbon steel screw
Head configuration
Round head
Approvals / test reports
N/A
Material, corrosion
Carbon Steel, grade 5.8, Hot-Dip Galvanised

New

undefined
Description
Wing nut for connecting threaded elements directly to MT box profiles in moderately corrosive environments
Material composition
Nut: C4C - EN 10263-2, PA66
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
undefined
Description
Customised screwdriver bits for Hilti screw fastening systems
Feature
Torsion bits, Impact bits
Connection end
Hexagonal
undefined
Description
Economical plastic impact anchor with corrosion-resistant A2 stainless steel screw for outdoor use
Head configuration
Round head
Environmental conditions
Indoor with temporary condensation, Outdoor (more than 1 km from coast)
Approvals / test reports
N/A
undefined
Description
Premium floor saw blade (20-35 HP) for floor sawing machines – designed for cutting asphalt
Tool type
Rotary hammer SDS-Max
Base material
Asphalt
Arbor size
25.4 mm
This product is designed for wet or dry drilling.
undefined
Description
Economical universal plastic wall plugs for light-duty fastening to hollow and solid walls
Base materials
n/a
Head configuration
Round head
Approvals / test reports
N/A
undefined
Description
Premium floor saw blade (20-35 HP) for floor sawing machines – designed for cutting concrete
Tool type
Rotary hammer SDS-Max
Base material
Asphalt
Arbor size
25.4 mm
This product is designed for wet or dry drilling.
undefined
Description
Economical anchor rod for injectable hybrid/epoxy anchors (A4 stainless steel)
Material, corrosion
Carbon Steel, grade 5.8, Hot-Dip Galvanised
Environmental conditions
Indoor with temporary condensation, Outdoor (more than 1 km from coast)
Base materials
n/a
undefined
Description
Economical, elongated plastic wall plugs for fastening to thicker plaster and double-layer plasterboard
Base materials
n/a
Head configuration
Round head
Approvals / test reports
N/A
undefined
Description
Economical T-Save insulation anchor with ETA approval for fastening insulating materials to concrete and masonry
Base materials
All types of concrete and brick, All types of masonry (hollow brick, sand-lime block, etc.), Asphalt, Steel, Mineral
Working principle
Impact anchor
Insulation material
Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
undefined
Description
Setting tool (HMU)
No technical data available
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
undefined
Description
Ultimate reciprocating saw blade for cutting aerated/autoclaved concrete (up to 215 mm thick)
Product class
Standard
Shank
1/2" universal shank
Teeth per inch
2

New

undefined


Description
Replacement pilot drill bits for Hilti hole saws
Base material
Asphalt
Working mode
Drilling
Connection end
Smooth shank
undefined
Description
Stop drill bit (HMU)
Connection end
TE-C (SDS-plus)
Working mode
Drilling
Base material
Asphalt
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).

New

undefined


Description
Mixed sets of chisel bits for third-generation TE 3000 and other tools with HEX 28 (H28) connection end and clamp
Connection end
Smooth shank
Product class
Standard
undefined
Description
Threaded screw-in stud (stainless steel, metric thread) for electrical connections on steel in highly corrosive environments – recommended maximal cross-section of connected cable: 120 mm² / AWG 4.0
Point type
Blunt tip
Base materials
All types of concrete and brick, All types of masonry (hollow brick, sand-lime block, etc.), Asphalt, Steel, Mineral
Minimum thickness of base material (steel)
6 mm
undefined
Description
Threaded screw-in stud (multilayer coated carbon steel – corrosion protection comparable to HDG) for electrical connections on steel in mildly corrosive environments – Recommended maximal cross section of connected cable: 120 mm² / AWG 4.0
Point type
Blunt tip
Base materials
All types of concrete and brick, All types of masonry (hollow brick, sand-lime block, etc.), Asphalt, Steel, Mineral
Minimum thickness of base material (steel)
6 mm
undefined
Description
Socket wrench set for setting and securing screws, anchors, nuts and bolts
Feature
Torsion bits, Impact bits
undefined
Description
Stainless steel (A4) 45- or 135-degree angle for connecting multiple MQ strut channels
Material composition
Nut: C4C - EN 10263-2, PA66
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
undefined
Description
Cable clasp for use with pre-mounted impact anchor
Application
Cable Fastenings
Material
Polyamide (PA), Halogen- and silicone-free
Base materials
All types of concrete and brick, All types of masonry (hollow brick, sand-lime block, etc.), Asphalt, Steel, Mineral
undefined
Description
Drill bit for precise drilling in natural stone panels
No technical data available
undefined
Description
Nut setter with non-magnetic / ball-lock screw retention for use with hex-head screws
Feature
Torsion bits, Impact bits
Connection end
Hexagonal
undefined
Description
Adjustable double pipe shoes with outdoor coating for fastening 21-328 mm (1/2" to 12") diameter pipes to various base materials in moderately corrosive environments
Fire resistance (yes/no)
No
Temperature resistance
-20 - 300 °C
Material composition
Nut: C4C - EN 10263-2, PA66
Showing 361 - 420 of 673 Products