Skip to main content
Cart
5 months ago

Noise reduction performance of Hilti MP-U-G and Hilti MP-U-I in waste-water drainage applications

vibration,Sound

300

The challenge of noise in a building
Noise from waste-water drainage is one of the most common acoustic challenges in multi-story buildings. While pipe material and routing play a role, one of the most effective ways to reduce noise is at the fastening points: the pipe clamps. Hilti’s MP-U-G and MP-U-I clamps were recently tested against other widely used industry solutions to evaluate their vibration insulation performance.

Test setup and results
The measurements were conducted using the Tonpilz method under ISO 10846-4, a recognized standard for vibro-acoustic testing. Each clamp was installed between two steel blocks and exposed to controlled vibrations. Accelerometers measured the velocity levels on both sides to calculate the difference (in dB) - higher values mean better insulation.

The results highlight clear differences:
• Hilti MP-U-G 110: 52.9 dB (highest insulation)
• Hilti MP-U-I 115–121: 45.2 dB
• Market-standard clamps: 43.9 – 47.2 dB

These results show that the MP-U-G sets the benchmark, delivering much better performance than commonly available alternatives. The MP-U-I also offers reliable damping, making it an excellent choice for standard drainage systems where moderate insulation is all that’s needed.  

Conclusion and implications for your project
For noise-critical environments such as healthcare facilities, hotels, or premium residential projects, the Hilti MP-U-G is the optimal choice. It ensures that waste-water drainage systems remain unobtrusive, contributing to a quiet and comfortable building environment. For standard applications, the Hilti MP-U-I remains a reliable and efficient solution that balances performance with cost.
These results, which are backed by recognized standards, provide engineers and planners with clear proof of performance, helping them to select the best solution when planning drainage systems, and thus give them peace of mind.

Bottom line
Whether the goal is best-in-class acoustic performance or reliable everyday use, Hilti clamps deliver an edge over market benchmarks in waste-water drainage installations.

The Hilti MP-U-G and MP-U-I portfolio at a glance
If you are interested in learning more about the portfolio we offer, you can find more information on the Hilti website or contact your local Hilti representative.

No comments yet

Be the first to comment on this article!