Skip to main content
Cart
Posted by Hilti Employee (tabocar)5 months ago

PROFIS Engineering's helpful algorithm.

SMART

1.6K

Advancements in AI and Machine Learning have sparked widespread interest and adoption, shaping how complex problems are approached across various industries. Recognising the potential of these technologies, Hilti has tailored its approach to meet the specific needs of structural engineers by incorporating a sophisticated mathematical optimisation method into the PROFIS Engineering Anchoring-to-concrete module.

This method, inspired by the efficiency of AI-driven solutions, enhances our software's capability to optimise multi-anchor connections. By integrating this advanced algorithm, PROFIS Engineering sets a new standard in anchor design productivity by effectively eliminating the traditional manual iterations that slow down the design process.

At the heart of this innovation is a powerful optimisation tool that tackles complex design challenges by swiftly evaluating various factors—such as material strength, plate geometry, and anchor placement.

One of the key benefits of this approach is its potential to enhance productivity among structural engineering firms. By eliminating the iterative steps, engineers can increase their overall workflow efficiency. This translates to a reduction in design time and helps projects adhere to stringent deadlines without compromising on quality or accuracy.

Furthermore, this algorithm empowers engineers to make more cost-effective and sustainable decisions. By optimising the utilisation and placement of anchors, the methodology supports the design of structures that meet and exceed performance requirements while minimising over-design and reducing overall project costs. This aligns with the growing industry focus on sustainability, enabling engineers to contribute positively to constructing environmentally friendly structures.
  
Getting Started in PROFIS Engineering

 
To start, access PROFIS Engineering at https://profisengineering.hilti.com (or via the product page); after log-in, start a calculation by selecting the first module displayed on the Homepage, Anchoring-to-concrete.  
Once inside the module, click the third tab down along the left side indicated by a light bulb called “Smart Design.” 
Here, you can select your required mode of “Smart Design”:
1)   Manual: Users will get a recommendation of anchors,
2)   Auto (exclusive for premium users): Users can utilise the maximum benefits from this new functionality.  Note that all button options on the left tab will be disabled with this selection, everything needed will be in this mode (read further).
  
Anchor Preferences and Selection:
 
Following the input of Categories and Applications, the anchor calculation software will suggest up to three suitable anchors tailored to the application selection. Engineers have the flexibility to choose from these recommendations or select others based on their preferences. For further insight, simply click the icon to understand the basis of each recommendation, including technical approvals and practical applicability.


 
Hilti’s recommended anchors for our Smart Anchor Design come from structural engineers interviewed around the world! We asked structural engineers which projects they spend the most time on, what baseplates they commonly design on those projects, and what anchors they typically prefer for those connections. Our anchor experts then matched each application with the specific requirements that could best meet those needs.

Enter Profile and Concrete Inputs:
                                                                                                       


Once the preferred anchor(s) are selected, the user can include the minimum required parameters necessary to perform an anchor calculation. These inputs should come because of the structure design and they are: profile type, concrete properties (including geometry), and loads. At this point, the user can select “Search Solutions” and Smart Design will use all the information provided to list options for the anchor layout and baseplate area.

Adjust Anchor Utilisation Preferences:
 

The user has additional input options by clicking on “Advanced Input” at the bottom of the left panel to fully leverage the capabilities of Smart Design.
 
This allows the desired level of utilisation to be adjusted with just a few clicks, aiming for rates as close to 100% as the engineer is comfortable with.  High utilisation rates help with value engineering to reduce costs and accelerate the installation process.  Adjusting this setting ensures the design is both resource-efficient and cost-effective.
 
Additionally, the inputs listed under “Construction Options” can help narrow down the number of calculated solutions, resulting in faster outcomes.
 
Filter & Sort to Prioritise Solutions:


After all preferred inputs are entered, the “Search Solutions” button can be clicked, and several solutions will be displayed. The count of results at the bottom will be displayed as calculated and sorted from smallest baseplate area to largest.
 
There may be more than 100 solutions available, making the final selection a bit overwhelming. This selection process is simplified with convenient ways to filter and sort. The sorting option provides an option to organise solutions by utilisation, baseplate size, number of anchors or embedment depth. The filter option is accessed by clicking this icon , enabling solutions to be eliminated based on design parameters or preferences.
 
After selecting a solution, more information and results can be reviewed, the calculation report printed, and the construction documents updated.
 
Conclusion
 
Integrating this advanced optimisation algorithm into PROFIS Engineering represents a leap forward in structural engineering. It promises structural engineers a powerful tool for designing optimal multi-anchor connections, enhancing productivity, enabling the creation of more cost-effective and sustainable solutions, and ultimately, giving further peace of mind by aiding in the selection of the right anchor for the right application.

Explore how Smart Design in PROFIS Engineering from Hilti Group can revolutionise the anchor calculations workflow, by accessing your free trial now - https://profisengineering.hilti.com/

No comments yet

Be the first to comment on this article!