Skip to main content
Cart
Posted by Michal Hilti Engineering Marketing Teamover 2 years ago

Pros, cons and solutions

Firestop,mixed penetration,Large openings,Letterbox

4.9K

Firestopping large openings through fire-rated walls or floors properly is often a very challenging task for planners and contractors.

How do you plan openings and define the correct solutions for mixed penetration seals? Many design considerations have to be taken into account. But most often, it is a lack of communication between stakeholders and an incomplete understanding of approvals that causes problems.

Pic. 1: large mixed openings, always a challenge

Mixed penetrations are a demanding task for planners and designers
 
According to the test standard EN1366-3 for penetration seals (cable and pipe penetrations) a mixed penetration seal is defined as a penetration seal intended for penetrations where more than one type of service passes through. Types of services are cables and pipes, or pipes made of different material groups like copper, steel, composite pipes or plastic pipes.
 
In current practice, installations of building equipment and appliances like cable and pipe runs are frequently planned in bundles. Due to the fact that space in hallways, shafts or above suspended ceilings is restricted and limited, these cable or pipe runs are basically designed side by side ignoring a minimum distance between each other. However, as soon as these installations pass through fire-rated walls or floors, they pose a risk and end up in situations that are not covered in a firestop approval or assessment. The problem is that minimum distances have to be followed to secure stability and resistance of a penetration seal in case of a fire.
 
Mixed penetration seals need to be specifically tested by manufacturers. Not all available firestop solutions can be offered for mixed openings. It is specifically mentioned in the technical description of the respective ETA (European Technical assessment) of a firestop product which additional components can be used as a part of a mixed penetration seal. The ETA clearly defines how many penetrants of which type and material, which diameters and which opening sizes are tested and approved for a given fire resistance rating.
 
In other words, technical assessments do exist for certain firestop products with clear field of application descriptions. But as we frequently encounter larger opening sizes through which different penetrants are pulled through by different trades, actually installing firestop solutions remains very challenging.
  
The key challenges of mixed penetrations
 
The following are just some of the key challenges of mixed penetrations:

  • In all ETAs, clear restrictions on minimum distances are defined. This is very challenging as, as said above, most planning is done with clear space limitations on cable and pipe runs. When all these media are going through the opening, minimum distance requirements for the fire penetration seal can often not be met. This results in expensive re-cabling or rework on pipe runs, additional casings or even a complete change of plans for electrical or mechanical installations.
  • In some cases, different contractors use different materials or materials from different manufacturers in different phases of the installations to close and seal the openings. However, using different materials or systems will lead to a loss of approval and is seen as a major deficiency in respect to compliance and building approval.
  • Mixed penetrations require in most cases many different products to be installed. For plastic pipes, additional firestop collars have to be fixed, different sealants or fillers need to be used to seal off or close gaps or joints and additional measures need to be taken to achieve high fire resistance ratings like EI120 (for example additional insulations around cable trays or pipes). This requires high levels of competence and knowledge from contractors.
  • Many systems for mixed penetrations are so-called firestop mortars or coated board systems. The installation of such systems is not easy and time consuming, dirty and requires contractors to be competent and have extensive  approval knowledge.
  • Who is actually assigned and commissioned to do the final firestopping of the opening? In many countries, firestop specialist contractors are selected to do this cumbersome job. Here it is important to select most experienced and professional companies who also have strong partnerships with established manufacturers.
  • It is also common practice to include ducts and dampers in a large mixed penetration seal. Here, as the test standard for dampers is different and is a separate application, there is basically no approval for a mixed penetration seal in combination with cables or pipes. Damper manufacturers have to be contacted separately.

 
How do I find the right Firestop solution for mixed openings?
 
The common challenges listed above confirm that mixed penetrations do have disadvantages. Installation is complex, maintenance during the operational phase of a building is even more complex and the risk of installing a mixed penetration seal wrongly outside of the approved application range is always present.
 
For electrical or mechanical planners and specifiers it is always recommended to design separate trade specific openings at an early stage of the planning process. This avoids complexity, communication as well as coordination problems. Most of these openings can be smaller and offer the chance to select or specify better suited trade-specific firestop solutions which can be installed faster, have more dedicated advantages and therefore offer better control during installation, documentation and the inspection processes.
 
That said, many planners and designers do foresee large openings in fire-rated walls or floors.
 
Table 1 below shows some key parameters to be looked at when planning, selecting and specifying product solutions for mixed penetration seals.


Table1: selection criteria for mixed penetration
 
Hilti solutions for mixed penetrations
 
Hilti offers some key firestop products which have a European Technical Assessment (ETA) specifically for mixed openings.
  
1.   Hilti Firestop Coating CFS-CT and coated board system
 
The Hilti Firestop coated board system is one of the products with the broadest tested field of application according to test standard EN1366-3.

 

Pic. 2: Hilti Firestop Coated Board System with Hilti Firestop Coating CFS-CT

Advantages:

  • Good handling properties – easy to paint
  • Flexible coating dries quickly to form an elastic protective layer
  • Single-layer coating – provides labour savings over multilayer coatings
  • Broad approval range
  • Dry film thickness 0.7 mm – up to 30% material savings compared to multilayer coatings

 
The European Technical Assessment ETA 11/0429 (double board seal) and the technical data sheet can be obtained via your local Hilti contact.
  
2.   Hilti Firestop Mortar CFS-M RG
 
Hilti Firestop mortar: ideal for large mixed penetrations in rigid walls and floors from 150mm. Maximum seal size (width × height) 1200 mm × 2000 mm respectively 1000 mm × 1500 mm
depending on wall thickness. Large field of application for many different cable configurations, steel, copper and plastic pipes with different pipe diameters. Approved also for a variety of specific pipe insulations. Usage in combination with Hilti Firestop Bandage CFS-B for pipes with burnable insulation, Hilti Firestop Collar CFS-C/CFS-C P or Hilti Firestop Wrap CFS-W for plastic pipes (e.g. PVC-U or PE).

Pic. 3: Hilti Firestop Mortar CFS-M RG

Advantages:

  • Easier to install - consistency can be varied for application with a trowel or commercially available pumps
  • Excellent thermal insulating properties
  • Minimal shrinkage during curing and no spalling in the event of fire
  • Paintable

 
The European Technical Assessment ETA 12/0101 and the technical data sheet can be obtained via your local Hilti contact.
  
3.   Hilti Firestop Foam CFS-F FX
 
The ideal solution for hard-to-access openings. One product only solution. Optimal for medium opening sizes of up to 600x600mm in walls and 400x400mm in floors. Very large field of application for cables, cable trays and many insulated and non-insulated metal pipes, plastic and AL composite pipes.

 

Pic. 4: Hilti Firestop Flexible Foam CFS-F FX

Advantages:

  • Foam can be easily shaped during the curing process
  • Neat and tidy application
  • Very quick and easy to install and provides a reliable firestop seal with only one product
  • Maintenance and retrofitting of cables are very easy
  • Single-sided installation possible
  • Smoke-resistance and firestopping with one system

 
The European Technical Assessment ETA 10/0109 and the technical data sheet can be obtained via your local Hilti contact.

4.   New for renovation work: Hilti Firestop Rectangular Cable Collar CFS-RCC
 
This new and unique solution is made for renovation of sealed cable tray and mixed penetrations without removing existing, old firestop. It offers a variety of tested configurations in concrete, aerated concrete, drywall or masonry.

The European Technical Assessment ETA-16/0382 and the technical data sheet can be obtained via your local Hilti contact.



Pic. 5: Hilti Firestop Rectangular Cable Collar CFS-RCC

Advantages:

  • Broad approval range – also covers mixed penetrations and mechanical penetrations with metal pipes up to 114 mm and plastic pipes up to 50 mm
  • Modular system – fast and easy to install, no mortar or mineral wool required
  • Surface-mounted solution – perfect for use at openings with 100% cable fill
  • Excellent solution for irregular openings
  • Time-saving, virtually dust-free solution – no need for framework for drywall applications, no chiseling work on solid walls necessary
  • Preformed product – immediately functional after installation
  • Reliable solution – easy to inspect
  • Re-penetrable – allows easy increase in future cable capacity
  • Also suitable for single-sided applications for floor and wall openings

  
Clearer and more efficient installation planning 
 
Many stakeholders in fire protection plan large openings for all pipe and cable work which, as a consequence, shifts a lot of responsibility to the contractor/installer. The special responsibility of planners and designers for electrical cable or mechanical piping work asks for trade specific provisions for voids and openings. But, as a matter of fact, large mixed penetration openings are state-of-the-art in many buildings. For these cases, Hilti offers a variety of solutions for mixed penetrations with a broad approval range, including special coated board systems, firestop mortars or the versatile firestop flexible foam.

Contact your local Hilti engineer to get more information on these intensively EN1366-3 tested solutions with their respective European Technical Assessments.

Find a solution for mixed openings in the new Hilti Firestop ETA Selector software
 
After intense development that included the creation of a new dynamic firestop database, Hilti is able now to offer efficient software that will save time for all planners and engineers. If you have struggled in the past to select an adequate tested and approved firestop product with relevant information from all the available European Technical Assessments, this day-to-day challenge has now been solved.
 
The ETA Selector offers significant flexibility: planners can just get a general overview of tested and approved products and systems, or based on project requirements, select additional relevant parameters of pipes, cables, walls and floors, ratings and insulations and get very customised and specific solutions with all information on one document, the typical.

Looking ahead, this software will enable engineers to be much more precise in their specifications and to solve common installation and coordination problems much earlier in the planning process. 

We recently ran a webinar on the topic you can watch it here now.

Leave a comment below, ask a question in our forum or checkout our other Firestop articles here.
 

No comments yet

Be the first to comment on this article!