Filter VC 20/40/150 univ
New productItem #2121387
Universal vacuum cleaner filter for wet and dry applications
- Accessory type: Filters
- For use with: VC 20-U (L/M), VC 20-U(L/M)-Y, VC 40-U (L/M)
- Dust class: M
Share
Features
- Filters that are suitable for both wet/dry applications (note: H filters are not recommended for wet applications)
- Washable - filters can be cleaned by washing, except for H-class filters
Applications
- Suitable for wet and dry applications
- Maintenance tips: the filter is best cleaned by using the vacuum cleaner's internal filter cleaning mechanism (manual or automatic)and the cleaning effect can be increased by blocking the hose with your hand
- Note: avoid bending the filter or using pressurised air to clean the filter and do not attempt to clean the filter by hitting it when the filter is outside of its cassette
- After washing and wet use, let the filter dry out properly before using it in a dry application (a full day of drying time is recommended) (H-class filters not applicable)