Hilti diamond drilling core bits are availabe in three performance levels

What diamond core bit do I need?

Three performance levels for different jobs

The Standard tier puts Hilti-quality coring within reach of any budget, but if you want to get more done – and faster – then look to Premium and Ultimate. Engineered with Equidist technology and X-Change swappable core bits, the top tier option helps you core faster and avoid time lost to rebar hits.

Hilti Diamond Core Bits

Ultimate diamond core bit

Ultimate

Diamond core bit

  • Ultimate core bit featuring Hilti’s X-Change Module and Equidist technology
  • X-Change Module saves time and money on the jobsite by making it far easier to deal with jammed or stuck cores or bits
  • Hilti Equidist technology provides unmatched drilling performance and constant drilling speed even through highly reinforced concrete
  • The result is the lowest total cost of ownership
Buy now
Premium diamond core bit

Premium

Diamond core bit

  • Premium core bit with Hilti’s Equidist technology which provides unmatched drilling performance in it's class and constant drilling speed, even through highly reinforced concrete
Buy now
Standard diamond core bit

Standard

Diamond core bit

  • Standard core bit which provides high drilling performance at an economical price
Buy now
Water management system

A clean jobsite & constant water supply

The new way of diamond drilling with Hilti DD-WMS 100 water management system.

More information
Worker discussing Hilti Fleet Management

Hilti Fleet Management

We manage your tools and inserts, so you can manage your business.

Learn more

Share