- Home
- Trades
- Shop Our Latest Tools for trades
- Fencing Tools | Power Tools For Fencing
Shop our best fencing tools
SF 4H-22 Cordless hammer drill driver
- More productive work
- Faster drilling and driving
- Built to last
- Advanced safety features – Active Torque Control (ATC)
- On the Nuron battery platform

SC 6WL-22 cordless circular saw
- 60 mm cutting depth
- Faster cutting speed
- Longer battery reach
- Designed for more efficient, accurate cutting
TE 4-22 cordless rotary hammer
- Compact but highly capable
- Faster drilling
- Improved comfort
- Comprehensive safety features
- Active Vibration Reduction (AVR) makes the tool less tiring to use

TE 6-22 cordless rotary hammer
- SDS plus connection
- Comprehensive safety features
- Hammer drilling range: 4-28mm
- Chipping function

SR 6-22 reciprocating saw
- Powerful cordless reciprocating saw
- Slice through metal or nail-embedded wood
- Up to 26% lower vibration
- For heavy-duty demolition

SMT 6-22 Multi Tool
- Ergonomic grip
- OPM range: 10,000-20,000
- Starlock MAX compatible
- LED light

Nuron TE 2000-22 cordless jackhammer
- Unbeatable maneuverability
- Unprecedented work-per-charge
- Low tool vibration
- Tool body weight 17.4kg

GX 90-WF framing nailer
- high-capacity magazine and Li-ion battery
- Fastener intake: 84 nails
- High-grip nose, easy depth adjustment
- Works at low temperatures
SID 4-22 cordless impact driver
- Brushless motor
- LED lights around the chuck
- Extra-compact size – at just 134 mm
- Maximum torque: 186 Nm

SID 6-22 cordless impact driver
- Uncompromising speed
- Extra-compact size
- LED light ring around the chuck
- Longer battery run time

NBL 4-22 compact jobsite blower
- Convenient and compact air blower for outdoor use
- Unbeatable battery life
- Controlled debris removal
- Inflator/deflator adapter included
- On the Nuron battery platform

TE 6-22 cordless rotary hammer
- SDS plus connection
- Comprehensive safety features
- Hammer drilling range: 4-28mm
- Chipping function
SM 60-22 Mitre Saw
- Precision cutting
- Variable speed control
- Ergonomic and efficient
- Integrated LED shadow line
- Safer and cleaner

DSH 600-22 battery cut-off saw
- Long trigger time
- Lower running costs
- Improved safety features
- Better maneuverability
NMX 6-22 Cordless paddle mixer
- Mixing becomes virtually effortless
- Easy speed control
- Safer jobsites
- Powerful brushless motor
- On the Nuron battery platform

Why buy Nuron
- Power around 80 tools with a single battery
- More work-per-charge
- Built-in battery diagnostics
- New and improved safety features
- Last charged location*
Explore our range of fencing tools
With various requirements and demands from customers, the range of professional fencing tools you need must demonstrate versatility and reliability across your tool yard.
Whether it’s for commercial fencing or residential needs, our range of power tools can help you complete everyday tasks. This may include prepping areas for new fencing posts, building and fabrication, or installation of key components through heavy duty breaking, cutting and more.
Professional fencing tools you can rely on
As a professional in this area, you‘ll already know that you need tools that keep you productive, as well as being reliable. It’s also common to work in settings where you may not have access to power, so having a tool kit you can rely on can make all the difference.
With Hilti tools you can also get free repairs and servicing when you choose to lease your tools from us. This offers added peace of mind around your monthly tool costs, with the added benefit of a loan tool if you can’t afford to be without your tools on a live project – helping you handle challenges when they happen.
Cutting discs, bits and blades
While you may have tasks for digging, chiselling or hammering covered, we’ve also got you covered for new blades, chisels and drill bits. Our dedicated inserts page has all your consumable needs covered for a range of fencing or landscaping tasks.
Shop Our Best Drill Bits and ConsumablesOur best fencing tools on the Nuron platform
With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow.
So, if it’s cutting, grinding or breaking as part of everyday job tasks, you can trust fencing tools from the Nuron range. And as most of these tools run on the same battery platform, switching between tools for different tasks couldn’t be easier – with the advantage of a fully cordless approach across your current and future jobsites.
In addition to safety features on our tools such as Active Torque Control and Active Vibration Reduction, our other accessories, such as those which cover dust extraction and portable lamps, also mean you can work in a safer environment.
*Fleet subscription and charger module required