- Home
- products
- Our Best Fasteners And Fixings
- Our Best Chemical Anchor Resin Products & Capsules
View Our Best Chemical Anchor Products
Designed and developed for use in concrete, masonry and more
HIT-RE 500 V4 Epoxy Anchor
- For virtually any concrete-to-concrete and steel-to-concrete connections
- Improved bond strength in the most demanding applications
- The first epoxy mortar qualified according to EAD 332402-00-0601 for concrete-to-concrete connection
- High level of approvals
HIT-HY 200-A V3 Adhesive Anchor
- For use in cracked/uncracked concrete
- Can be used with all anchor rods and rebar
- No hole cleaning required*
- Extensive approvals available
HIT-CT 100 Adhesive Anchor

- Anchoring structural steel connections to concrete
- Fastening secondary steel structures to concrete
- For use in cracked and uncracked concrete where approval is relevant
- Easy waste management – carries no hazard symbols
HIT-HY 270 Adhesive Anchor
- Fastening structural steel to hollow and solid masonry
- New TR053 and technical data available
- Compatible with HIT-SC composite sleeves for use in hollow base materials
- High level of approvals
HIT-HY 170 Adhesive Anchor
- For use in masonry materials and cracked and uncracked concrete
- Light- and medium-duty anchoring applications
- Automatic hole cleaning with TE-CD and TE-YD drill bits
- ETA approved
HIT-MM PLUS Adhesive Anchor
- For concrete (uncracked) and masonry
- Suitable for frequent, repetitive use
- Wide range of fastening applications in the medium load range
- ETA approved
HVU2 Anchor Capsule

- Ultimate-performance foil adhesive capsule for heavy-duty anchoring in concrete
- Anchors can be loaded almost instantly
- Anchoring at the edge of slabs or on narrow supports
- ETA approved
Chemical anchor resin and capsule types for all jobs
Our chemical anchor options are available as epoxy and adhesive anchor types. These are developed for application as capsule and injectable adhesive anchors to suit a range of jobs and materials. These are mainly for concrete, including aerated, cracked and lightweight concrete, in addition to hollow and solid masonry. In addition, you’ll be able to find anchors that are suitable for use in dry, submerged, wet and water-filled conditions.

Why choose Hilti for epoxy anchors and adhesive anchor products?
You can shop chemical anchors from Premium, Standard and Ultimate class products. Depending on the application, our chemical anchors feature approvals and test reports for use in relation to BZS/shock, DIBt, ETA, Fire, Seismic and VDS. Selected anchors also offer fast curing times and don’t require hole cleaning when using HIT-Z anchor rods.
*with the revolutionary new Hilti HIT-Z anchor rod