SHOP OUR BEST CORDLESS ANGLE GRINDER TOOLS
For cutting, grinding, notching, deburring, finishing and more across various materials
![NURON SF4-22 CORDLESS DRILL DRIVER](/content/hilti/E1/GB/en/landing-pages/products/our-best-cordless-angle-grinder-products/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_co_1290791095/image.coreimg.jpeg/1686906057966/smt-6-22-1280x688-2.jpeg)
SMT 6-22 Multi Tool
- Ergonomic grip
- OPM range: 10,000-20,000
- Starlock MAX compatible
- LED light
![NURON AG 6D-22 150MM ANGLE GRINDER](/content/hilti/E1/GB/en/landing-pages/products/our-best-cordless-angle-grinder-products/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_co_1113472986/image.coreimg.jpeg/1674559785440/ag6d125-22.jpeg)
AG 6D-22 cordless angle grinder (150 mm)
- Disc diameter: 150 mm
- Engineered for your toughest cutting
- Innovative ergonomics
- Upgraded safety features
![NURON AG 4S-22 ANGLE GRINDER](/content/hilti/E1/GB/en/landing-pages/products/our-best-cordless-angle-grinder-products/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_co/image.coreimg.jpeg/1674559742207/ag4s-22.jpeg)
AG 4S-22 cordless angle grinder
- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
- Speed control
- Suitable for stainless steel
![NURON AG 5D-22 ANGLE GRINDER](/content/hilti/E1/GB/en/landing-pages/products/our-best-cordless-angle-grinder-products/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_co_1537011513/image.coreimg.jpeg/1674559753634/ag5d-22.jpeg)
AG 5D-22 cordless angle grinder
- Disc diameter: 125 mm
- More cuts per charge
- Comprehensive safety features
- Improved ergonomics
![NURON AG 6D-22 125MM ANGLE GRINDER](/content/hilti/E1/GB/en/landing-pages/products/our-best-cordless-angle-grinder-products/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_co_1340317330/image.coreimg.jpeg/1674559793311/ag6d125-22.jpeg)
AG 6D-22 cordless angle grinder (125 mm)
- Disc diameter: 125 mm
- Very slim but powerful
- Ultimate power-to-weight ratio
- New 3D Active Torque Control
![](/content/hilti/E1/GB/en/landing-pages/products/our-best-cordless-angle-grinder-products/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_co_895830676/image.coreimg.png/1669725313284/nuron-logo-icon.png)
Why buy Nuron
- Power around 80 tools with a single battery
- More work-per-charge
- Built-in battery diagnostics
- New and improved safety features
- Last charged location*
Cordless angle grinders for all jobs
Our range of angle grinder products cover various jobs and applications including cutting of rebar, pipes and sheet metal, in addition to grinding, notching and deburring on selected materials and surfaces. You’ll also benefit from additional features such as lower tool weights on selected products and improved ergonomics to make cutting and grinding jobs more comfortable. Advanced safety features, such as Active Torque Control, also offer improved protection from angle grinder kickback if the disc gets stuck.
Why Nuron for battery powered angle grinders?
With more cuts per charge, you can get even more done with one battery thanks to the combination of a brushless motor and longer-lasting Nuron batteries. Tools on the Nuron platform offer angle grinders without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow.