Cordless Mitre Saw

Cordless power and precision for ultimate versatility

NURON SF4-22 CORDLESS DRILL DRIVER

SM 60-22 Cordless Mitre Saw

  • Precision cutting
  • Variable speed control – 6 speeds
  • Ergonomic and efficient – forward-sliding rail saves space
  • Safer and cleaner – fast blade brake and effective dust removal
Buy now

Why buy Nuron

  • Power around 80 tools with a single battery
  • More work-per-charge
  • Built-in battery diagnostics
  • New and improved safety features
  • Last charged location*

Essential for every job site

Our cordless mitre saw can perform light and heavy-duty cutting across materials including selected metals, plastic and wood. In terms of functionality, it offers everything you would expect from a product of this type including precision cutting, angled cuts and plunge cuts across a variety of materials.

This sliding double compound mitre saw has also been designed with usability in mind. With a full range of bevel, you can complete a range of cuts that are best suited to your project or application. You can also choose from various speed settings to match the material and job at hand - especially when you’re looking to make precise cuts.

Choose a versatile mitre saw with stand

The additional mitre saw stand can also fold down in a compact manner, making it easy to transport between the van and your work environment. As an added bonus, it’s also compatible with other brands, making it a truly versatile piece of kit.

You can purchase this separately or as add it to your order with the saw itself.

Need a different type of saw? We also offer circular sawsreciprocating saws and jigsaws. Alternatively, you can view more cordless tools or our range of compatible batteries and chargers.

A cordless mitre saw on our Nuron battery platform

With Nuron, you can perform corded and petrol-powered applications on a single cordless platform. From breaking and cutting to drilling and fastening, Hilti cordless tools, including our cordless mitre saw, are designed for maximum performance and improved user comfort.

Many products from Hilti also offer reduced dust or virtually dust-free sawing – when used with the dust port to connect the product to a Hilti vacuum cleaner.

*Fleet subscription and charger module required

Share