Our Best Cordless Circular Saw Tools
For light and heavy duty cutting across various materials
![NURON SF4-22 CORDLESS DRILL DRIVER](/content/hilti/E1/GB/en/landing-pages/products/discover-our-best-cordless-circular-saw-tools-hilti/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_co_734324188/image.coreimg.jpeg/1686906057966/smt-6-22-1280x688-2.jpeg)
SMT 6-22 Multi Tool
- Ergonomic grip
- OPM range: 10,000-20,000
- Starlock MAX compatible
- LED light
![](/content/hilti/E1/GB/en/landing-pages/products/discover-our-best-cordless-circular-saw-tools-hilti/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_co_915227877/image.coreimg.jpeg/1702370915486/2974766-l131648.jpeg)
SC 6WL-22 cordless circular saw
- 60 mm cutting depth
- Faster cutting speed
- Longer battery reach
- Designed for more efficient, accurate cutting
SC 6ML-22 cordless circular saw
- Hilti’s best-ever metal cutting circular saw
- Cold cut metal saw
- Suitable for straight and pipe cutting
- Comprehensive safety features
![](/content/hilti/E1/GB/en/landing-pages/products/discover-our-best-cordless-circular-saw-tools-hilti/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_2/image.coreimg.jpeg/1674547206923/sc30wr-22.jpeg)
SC 30WR-22 cordless circular saw
- Tripled cutting speed
- Doubled run time per charge
- Virtually dust-free cutting*
- Max. cutting depth: 70 mm
![](/content/hilti/E1/GB/en/landing-pages/products/discover-our-best-cordless-circular-saw-tools-hilti/_jcr_content/mainSection/mainColumn/three_image_text_col/image_text_column_co/image.coreimg.png/1669725313284/nuron-logo-icon.png)
Why buy Nuron
- Power around 80 tools with a single battery
- More work-per-charge
- Built-in battery diagnostics
- New and improved safety features
- Last charged location**
Cordless circular saw tools for a wide range of jobs
Our cordless circular saw products, sometimes known as a battery circular saw, can perform light and heavy-duty cutting across materials including metal, wood and wood composites. In addition, selected products also offer virtually dust-free sawing – when used with the dust port to connect the saw to a Hilti vacuum cleaner. With Nuron, you can perform corded and petrol-powered applications on a single cordless platform. From breaking and cutting to drilling and fastening, Hilti cordless tools, including our cordless circular saw products, are designed for maximum performance and improved user comfort.
Need a different type of saw? We also offer reciprocating saws and jig saws. Alternatively, you can view more cordless tools or our range of compatible batteries and chargers.
*when used with included dust port to connect the cordless circular saw to a Hilti vacuum cleaner. **Fleet subscription and charger module required.