- Home
- products
- Our Cordless Multi Tool
- View Our Best Multi Tool Blades & Starlock Blades
Shop our best multi tool blades and accessories
Covering a range of applications including cutting, grinding, sanding and more
Multi tool accessories for a range of jobs
Our best multi tool blades and accessories cover a range of applications across a variety of surfaces. This includes cutting, grinding or sanding on the following surfaces and more: Soft Wood (Plywood, OSB, MDF), Hard Wood Laminate Chipboard, Soft Nail, Thin Metal, Aluminium, Stainless Steel, Porous concrete / Soft bricks, Drywall & Plaster, Fibre glass, Epoxy, Grout / Mortar, Glue and Paint
Our blades are made from different materials, depending on the application. This includes Carbide for maximum durability to cut the toughest materials, BiMetal which is a combination of a flexible body with wear resistant teeth, and high carbon steel which is both flexible and bendable, though only recommended for wood use.
Are multi tool blades universal?
Yes they are. Our premium multi tool blades are starlock compatible, so they can be used with a range of non-Hilti multi tools. With a quick change of the insert, our muti tool blades can cut, grind or sand most materials with one tool – including plastic, wood, copper, drywall, cables and more.
In addition, when you use a multi tool on the Nuron platform, you get a tool without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow.
PLUNGE CUT BLADES
![NURON SF4-22 CORDLESS DRILL DRIVER](/content/hilti/E1/GB/en/landing-pages/products/cordless_multi_tool/discover-our-best-multi-tool-blades/_jcr_content/childSections/childsection_1185797353/three_image_text_col/image_text_column_co_517526041/image.coreimg.jpeg/1689068100703/nb2368500.jpeg)
SMT HCS wood
- Recommended Use: Soft Wood
- Possible Use: Hard Wood, Laminate, Chipboard
- Performance Level: Standard
- Tooth Type: HCS - Flexible and bendable, but only recommended for wood
- Width 32mm / Length 50mm
![NURON SF4-22 CORDLESS DRILL DRIVER](/content/hilti/E1/GB/en/landing-pages/products/cordless_multi_tool/discover-our-best-multi-tool-blades/_jcr_content/childSections/childsection_1185797353/three_image_text_col/image_text_column_co/image.coreimg.jpeg/1689080949790/nb2368501.jpeg)
SMT BiM hardwood
- Recommended Use: Hard Wood, Laminate, Chipboard
- Possible Use: Soft Wood, Drywall/Plaster, Fibre Glass, Epoxy
- Performance Level: Premium
- Tooth Type: BiM - BiMetal, Combination of a flexible body with wear resistant teeth for higher lifetime
- Width 32mm / Length 50mm
![NURON SF4-22 CORDLESS DRILL DRIVER](/content/hilti/E1/GB/en/landing-pages/products/cordless_multi_tool/discover-our-best-multi-tool-blades/_jcr_content/childSections/childsection_1185797353/three_image_text_col/image_text_column_co_1050226966/image.coreimg.jpeg/1689081823084/nb2368502.jpeg)
SMT BiM metal
- Recommended Use: Soft Nail, Thin Metal (1mm), Aluminium, Drywall/Plaster, Epoxy
- Possible Use: Soft Wood, Hard Wood, Laminate, Chipboard, Fibre Glass
- Performance Level: Premium
- Tooth Type: BiM - BiMetal, Combination of a flexible body with wear resistant teeth for higher lifetime
- Width 32mm / Length 50mm
![NURON SF4-22 CORDLESS DRILL DRIVER](/content/hilti/E1/GB/en/landing-pages/products/cordless_multi_tool/discover-our-best-multi-tool-blades/_jcr_content/childSections/childsection_1185797353/three_image_text_col/image_text_column_co_790382852/image.coreimg.jpeg/1689081843408/nb2368503.jpeg)
SMT S+ carbide tipp.
- Recommended Use: Soft Nail, Thin Metal (3mm), Aluminium, Stainless Steel (3mm), Porous Concrete/Soft Brick, Drywall/Plaster, Fibre Glass, Epoxy
- Possible Use: Soft Wood, Hard Wood, Laminate, Chipboard
- Performance Level: Ultimate
- Tooth Type: Carbide - Maximum durability and ability to cut toughest materials
- Width 32mm / Length 55mm
![NURON SF4-22 CORDLESS DRILL DRIVER](/content/hilti/E1/GB/en/landing-pages/products/cordless_multi_tool/discover-our-best-multi-tool-blades/_jcr_content/childSections/childsection_1185797353/three_image_text_col_106905125/image_text_column_co/image.coreimg.jpeg/1689081857651/nb2368504.jpeg)
SMT SM BiM w/s
- Recommended Use: Hard Wood, Laminate, Chipboard, Soft Nail, Thin Metal (1mm), Drywall/Plaster, Epoxy
- Possible Use: Soft Wood, Aluminium, Fibre Glass
- Performance Level: Premium
- Tooth Type: BiM - BiMetal, Combination of a flexible body with wear resistant teeth for higher lifetime
- Width 32mm / Length 80mm
![NURON SF4-22 CORDLESS DRILL DRIVER](/content/hilti/E1/GB/en/landing-pages/products/cordless_multi_tool/discover-our-best-multi-tool-blades/_jcr_content/childSections/childsection_1185797353/three_image_text_col_106905125/image_text_column_co_2005036866/image.coreimg.jpeg/1689081867996/nb2368505.jpeg)
SMT S+ BiM w/s
- Recommended Use: Hard Wood, Laminate, Chipboard, Soft Nail, Thin Metal (1mm), Drywall/Plaster, Epoxy
- Possible Use: Soft Wood, Aluminium, Fibre Glass
- Performance Level: Premium
- Tooth Type: BiM - BiMetal, Combination of a flexible body with wear resistant teeth for higher lifetime
- Width 32mm / Length 60mm
![NURON SF4-22 CORDLESS DRILL DRIVER](/content/hilti/E1/GB/en/landing-pages/products/cordless_multi_tool/discover-our-best-multi-tool-blades/_jcr_content/childSections/childsection_1185797353/three_image_text_col_106905125/image_text_column_co_433510889/image.coreimg.jpeg/1689081882430/nb2368506.jpeg)
SMT S+65 BiM w/s
- Recommended Use: Hard Wood, Laminate, Chipboard, Soft Nail, Thin Metal (1mm), Drywall/Plaster, Epoxy
- Possible Use: Soft Wood, Aluminium, Fibre Glass
- Performance Level: Premium
- Tooth Type: BiM - BiMetal, Combination of a flexible body with wear resistant teeth for higher lifetime
- Width 65mm / Length 50mm
SANDING
![](/content/hilti/E1/GB/en/landing-pages/products/cordless_multi_tool/discover-our-best-multi-tool-blades/_jcr_content/childSections/childsection_1429252788/three_image_text_col/image_text_column/image.coreimg.jpeg/1689151454943/nbg2368511.jpeg)
Backing pad SMT
- Recommended Use: For use alongside our SMT Sanding Sheets and Sanding Discs
- Performance Level: Standard
BUY NOW
Sanding sheet SMT
- Recommended Use: Soft Wood, Hard Wood, Glue & Paint
- Possible Use: Laminate, Chipboard
- Performance Level: Standard
![](/content/hilti/E1/GB/en/landing-pages/products/cordless_multi_tool/discover-our-best-multi-tool-blades/_jcr_content/childSections/childsection_1429252788/three_image_text_col/image_text_column_co_854470559/image.coreimg.jpeg/1689151525999/nbg2368510.jpeg)
Sanding disc SMT carbide tipp.
- Recommended Use: Fibre Glass, Grout / Mortar
- Possible Use: Soft Wood, Hard Wood, Laminate, Chipboard
- Performance Level: Ultimate
- Carbide tipp for maximum durability
SAW BLADES
SMT BiM Saw
- Recommended Use: Hard Wood, Laminate, Chipboard, Soft Nail, Thin Metal (1mm), Aluminium, Epoxy
- Possible Use: Aluminium, Fibre Glass
- Performance Level: Premium
- Tooth Type: BiM - BiMetal, Combination of a flexible body with wear resistant teeth for higher lifetime
- Diameter: 80mm
SMT Saw carbide tipp.
- Recommended Use: Porous Concrete/Soft Bricks, Fibre Glass, Epoxy, Grout/Mortar, Glue & Paint
- Possible Use: Drywall/Plaster
- Performance Level: Ultimate
- Tooth Type: Carbide - Maximum durability and ability to cut toughest materials
- Diameter: 85mm
SCRAPERS
![](/content/hilti/E1/GB/en/landing-pages/products/cordless_multi_tool/discover-our-best-multi-tool-blades/_jcr_content/childSections/childsection_1201371831/three_image_text_col/image_text_column/image.coreimg.jpeg/1689160336826/nbg2368508.jpeg)
Scraper SMT HCS
- Recommended Use: Glue & Paint
- Performance Level: Standard
- Tooth Type: HCS - Flexible and bendable, but only recommended for wood