- Home
- Solutions
- News and Events
- Hilti Blog
- Leading productivity
- Two new features for PROFIS engineering software

5 min. read, Sep 2024
Introducing Smart Design [Auto] and Checkbot
by Kalpesh from Hilti Brand Team
If you are using our anchor design software, you can benefit from 2 new features that are now available in the premium version.
- Smart Design [Auto] aims to increase your productivity when optimising your baseplate design with a valued engineering approach
- Checkbot aims to simplify the design process and links between PROFIS Engineering and other structural design software such as Robot, Dlubal and Tekla amongst many others.
However, if you are a structural engineer or design specialist working out your anchoring connections, you can still benefit with a free trial and access to selected functionality for free after your PROFIS trial ends.
Smart Design
What may be a tedious and manual iteration process for structural engineers to maximize the utilization of designs can now be done reliably and quickly with the Smart Design [Auto] update.
Smart Design [Auto] will simplify structural designs by analysing a range of factors in your design and plans. This includes fastener size, profile geometry, material strength, and load requirements, to determine the best, and most efficient solution for your projects.
But it does not stop there. With the advanced inputs option, you can select a utilization goal, for example, >90% with a simple scroll or include other construction conditions to find solutions faster and closer aligned with your project needs. You’ll see the "search solutions" button in the interface, with PROFIS displaying all your compliant designs in an easy-to-digest format – where you can sort and filter your preferred options.
With Smart Design on PROFIS you can reduce the traditional trial-and-error calculation approach. This means projects can move ahead faster and help to keep projects on schedule. When it comes to resources, Smart Design allows for more efficient use on your designs. This has an obvious benefit for budgets as it reduces baseplate or embedment depth dimensions as well as environmental advantages —something increasingly important in a world looking for greener solutions.
Checkbot
In association with IDEA StatiCa, our Checkbot update is a new plugin that enhances the standard design, calculation, and construction workflow for all types of projects. The integration of PROFIS, which is also featured on projects in over 70 countries worldwide, with IDEA StatiCa's Checkbot improves accuracy, safety, and efficiency in the construction industry by seamlessly integrating with other structural software.
While PROFIS allows for the design and calculation of various structural connections under a range of conditions, it also provides the latest anchor approvals, a variety of design methods, and a comprehensive calculation report.
The Checkbot update simplifies communication from various structural design and BIM software packages by allowing the import of thousands of connections with their loads and geometries, where you can check all important information in each of these connections before exporting them to PROFIS. This ensures that all information is correctly and quickly mapped across the end-to-end design and calculation workflow.
Both these updates equip our experts in the industry with a tool that provides them increased productivity - by accelerating their design process peace of mind by recommending the most suitable anchors and making sure the algorithm complies with the latest regulations. It also offers more competitiveness by ensuring the final solution uses only the necessary material, ensuring that you continue to build a more sustainable future.
Why wait? Or start a trial today!
Not just for anchors, PROFIS designs, calculates and analyses multiple fixings, including concrete to concrete connections and steel to masonry as well as entire handrail and baseplate solutions that are more reliable, more cost-effective and code compliant. The software also comes with application specific engineering training that enables you to unlock the full potential of PROFIS.
You can try PROFIS Engineering for 30 days with our FREE TRIAL which includes the above premium features (Smart Design and Checkbot) amongst many others. If you prefer you can use the standard version for free after your trial - which offers access to many structural connections applications including rebar, masonry and timber.
We also offer technical training and demonstrations for users at all levels.