SPX LC-5E Equidist Wall Saw Blade - Silent (Arbor 25.4)
New product
Ultimate
Item #r10589352
Ultimate wall saw blades (5 kW) engineered for high-speed, long-lasting cutting with reduced noise (25.4 arbor)
- Base material: Concrete, Reinforced concrete
- Segment type: Equidist
- Wet or dry operation: Wet
Share
Features & Applications
Features & Applications
Features
- Sandwich steel core design helps to reduce the overall noise level of the blade
- Hilti Equidist technology – precisely positioned diamonds for unmatched cutting performance and constant cutting speed over the whole life of the blade
- One specification for all types of concrete
- Hardened and tempered, robust, laser-cut steel disc for steady, straight cutting
- Sandwich segments for constant segment width over the entire life of the blade
Applications
- Cutting reinforced concrete
- Openings and penetrations for doors and windows
- Corrective/remedial work on façades, partitions and walls