TE-YX (SDS Max) Metric hammer drill bit set
New product UltimateItem #r9186238
Ultimate SDS Max (TE-Y) hammer drill bit for exceptional drilling performance in reinforced concrete
- Connection end: TE-Y (SDS-max)
- Base material: Reinforced concrete, Concrete, Masonry, Brick, Sand-lime block
- Working mode: Hammer drilling
Share
Customers also searched for SDS Max drill bits
Features
- Optimised multi-cutter carbide head design for superior drilling performance and less jamming when hitting rebar
- Heat-treated helix for less wear and maximum durability
- Slimmer and lighter helix for more comfortable drilling and superior drilling speed
- Fully embedded drill bit head for maximum durability and longer life
- Consistently high drilling performance and less snagging or jamming on rebar
Applications
- Hammer drilling in reinforced concrete, concrete, masonry and other construction materials
- Drilling holes for all chemical anchor installation purposes
- Drilling anchor holes for all mechanical anchor installation purposes
- Installing rebar using Hilti injectable adhesive mortar