AN-D SPX Non-woven discs without backing
New product UltimateItem #r10942365
Ultimate non-woven grinding discs for finishing stainless steel, aluminium and other metals. These discs require an additional backing pad.
- Arbor size: 22.2 mm
- Product class: Ultimate
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@edcbf688, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a8486754, unit=null, value=Achieve satin finish, mirror finish or a defined surface roughness with our broad grade selection for fine grinding}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2d5b5771, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@95e7738d, unit=null, value=Disc structure engineered to reduce marks, smears and last longer}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9cd68c95, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@74ce8d6b, unit=null, value=Faster and easier disc replacement – press on, peel off hook grip backing}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b9a267f6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@fe2ff22c, unit=null, value=Developed for best results with Hilti variable-speed abrasive tools for professional metalwork}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@324b78b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@eada6767, unit=null, value=Finishing and fine grinding of stainless steel, aluminium and other metals}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8d521e0b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a2902d69, unit=null, value=Obtaining non-linear medium and fine satin finishes on stainless steel, aluminium and other metals}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}