Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
Hilti

Features & Applications

Features
  • Increase your productivity and performance with interchangeable universal chucks for the cordless drill driver
  • Versatility - Universal 3-jaw chucks designed to support projects with when using multiple drill insert types
Applications
  • Drilling in metal with HSS bits up to 20 mm diameter
  • Drilling in sheet metal up to 3 mm thick with step drill bits up to 40 mm diameter
  • Drilling holes in metal using hole saws up to 102 mm diameter
  • Countersinking in metal up to 31 mm diameter
  • Driving self-drilling screws up to 6.3 x 50 mm in metal