SCW 70 Circular saw
New productItem #r5485
Circular saw for heavy-duty straight cuts up to 70 mm
- Max. cutting depth: 67 mm
- Blade diameter - range: 184 - 190 mm
- Cutting depth at 45 degrees: 49 mm
Share
Customers also searched for skill saw or plunge saw
Features
- Easy-to-use circular saw for top system performance and exceptionally fast cutting
- Ideal for fast rip cutting
- Includes a reliable, robust pivoting guard
- Compatible with the Hilti guide rail and vacuum cleaners
Applications
- Cutting concrete formwork boards
- Cutting wood beams
- Cutting gypsum boards
- Cutting using the guide rail
- Cutting sandwich panels

Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.