Get Hilti Discount CodesSave with our exclusive offers and promotionsFind out more

Pipe press tools, cutters, and crimpers

Find the right hydraulic pipe press tools for metal and plastic pipe installation, or search our range of cordless cutters and crimpers, designed to increase the safety and productivity of electrical termination work

11 Products

Filter

Nuron

Nuron NPR 19-22 Pipe press tool
Description
Compact, light and fast cordless inline press tool compatible with interchangeable 19 kN press jaws (Nuron battery platform)
Press force
19 kN
For use with jaws
NPR PM mini press jaws
Pressing capacity metal pipes
35 mm

Nuron

Nuron NPR 32-22 Pipe press tool
Description
Versatile and comfortable cordless inline press tool compatible with interchangeable 32 kN press jaws and rings (Nuron battery platform)
Press force
32 kN
For use with jaws
NPR PS standard press jaws;NPR PR press rings;NPR PA 1 actuator;NPR PA 2 actuator;NPR PA 5 actuator
Pressing capacity metal pipes
54 mm

Nuron

Nuron NPR 32 XL-22 Pipe press tool
Description
Heavy-duty cordless pistol-grip press tool compatible with interchangeable 32 kN press jaws and rings (Nuron battery platform)
Press force
32 kN
For use with jaws
NPR PS standard press jaws;NPR PR press rings;NPR PA actuator
Pressing capacity metal pipes
108 mm

Nuron

NUN 54-22 cordless 6-Ton cable crimper and cutter
Description
Universal 6-Ton cordless cable crimper and cutter with interchangeable jaws (Nuron battery platform)
Dimensions (LxWxH)
116 x 75 x 378 mm
Head rotation
350 °
Approx. cycle time
4 s

Nuron

NUN 10K-22 cordless hydraulic pump
Description
10,000 PSI (700 Bar) cordless hydraulic pump for heavy-duty cutting/ crimping and remote cutting underground and armored cables (Nuron battery) – remote control included
No technical data available

Nuron

NCT 53 C-22 Copper/Aluminum cordless cable cutter
Description
Cordless inline cutter for copper and aluminium cables up to 2" │ 50 mm (Nuron battery platform)
Head rotation
350 °
Dimensions (LxWxH)
137 x 75 x 485 mm

Nuron

Nuron NCT 85 C-22 Copper/Aluminium cordless cable cutter
Description
Cordless pistol-grip cutter for copper and aluminium cables up to 3.3” │ 85 mm (Nuron battery platform)
Head rotation
350 °
Dimensions (LxWxH)
422 x 105 x 525 mm

Nuron

Nuron NCT 25 S-22 ACSR and guy wire cordless cable cutter
Description
Scissor-style cordless hydraulic cable cutter for ACSR cable and guy wire (Nuron battery platform)
Head rotation
350 °
Dimensions (LxWxH)
125 x 75 x 418 mm

Nuron

NCT 45 S-22 ACSR and guy wire cordless cable cutter
Description
Guillotine-style cordless hydraulic cable cutter with larger cutting capacity for ACSR cable and guy wire (Nuron battery platform)
Head rotation
350 °
Dimensions (LxWxH)
129 x 75 x 455 mm

Nuron

NCR 120-22 12-Ton crimper


Description
Cordless 12-Ton crimper for crimping cables up to 750 kcmil │ up to 300 mm² in aluminum and 400 mm² in copper
Dimensions (LxWxH)
372 x 105 x 421 mm
Head rotation
350 °
Approx. cycle time
9 s

Nuron

NCR 120C-22 12-Ton crimper (coated)
Description
Cordless 12-Ton crimper with PVC coated head for crimping cables up to 750 kcmil │ 400 mm² (Nuron battery platform)
Dimensions (LxWxH)
372 x 105 x 425 mm
Head rotation
350 °
Approx. cycle time
9 s