Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Explore our range of lasers, optical levels, and other standard layout tools designed for intuitive leveling, squaring, and alignment tasks

19 Products

Filter

Nuron

undefined
Description
Robust exterior rotary laser level with automatic functions for long-distance leveling, aligning, sloping and squaring (Nuron battery platform)
Accuracy
±1.5 mm at 30 m
Laser class
<4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
Self-levelling range at room temperature
±5(± 8.7%) °
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.

Nuron

undefined
Description
Robust interior rotary laser level with highly visible green beam and automatic functions for leveling, aligning, sloping and squaring (Nuron platform)
Accuracy
±1.5 mm at 30 m
Laser class
<4.85 mW, 510-530 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
Self-levelling range at room temperature
±5(±8.7%) °
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.

Nuron

undefined


Description
High visibility self-leveling laser with 3 green 360° lines and 15+ hours of run time for leveling, aligning, squaring, and plumbing (Nuron battery platform)
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
80 m (lines), 130 m (lines, with receiver)
Battery type
22 V
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.

New

undefined
Description
Compact multi-line laser - 3x360° self-leveling green lines for faster leveling, aligning, and squaring (12V battery platform)
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
40 m (lines), 100 m (lines, with receiver)
Self-levelling range at room temperature
-4.0/ +4.0° °
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.
undefined
Description
Multi-line laser with 3 green lines for plumbing, levelling, aligning and squaring
Accuracy
±2 mm at 10 m
Max. operating distance (diameter)
40 m (lines), 100 m (lines, with receiver)
Self-levelling range at room temperature
-3.0/ +3.0° °
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.
undefined
Description
Green beam combi-laser with 2 queues and 4 points for plumbing, leveling, aligning and squaring
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
40 m (lines), 100 m (lines, with receiver)
Maximum operating time
8 h

New

undefined
Description
Green beam combi-laser with 2 queues and 4 points for plumbing, leveling, aligning and squaring (12V battery platform)
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
40 m (lines), 100 m (lines, with receiver)
Maximum operating time
33 h

New

undefined
Description
High-precision green beam combi-laser with 2 queues and 4 points for plumbing, leveling, aligning and squaring
Accuracy
±2 mm at 10 m
Max. operating distance (diameter)
40 m (lines), 100 m (lines, with receiver)
Maximum operating time
8 h

New

undefined
Description
Green point laser with 2 high-visibility dots for transferring points vertically and establishing plumb
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
40 m (points)
Maximum operating time
60 h
undefined
Description
High-precision plumb laser with 2 points and red beam
Accuracy
±1.5 mm at 10 m
Max. operating distance (diameter)
30 m (points)
Maximum operating time
50 h
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.

New

undefined
Description
Green line laser with 2 high-visibility beams for levelling and aligning
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
40 m (lines), 100 m (lines, with receiver)
Maximum operating time
8 h
undefined
Description
Line laser with 2 lines for levelling, aligning and squaring with red beam
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
20 m (lines), 60 m (lines, with receiver)
Maximum operating time
14 h
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.
undefined
Description
Optical level for everyday levelling tasks with 20x magnification
Magnification
20 x
Compensator type
Air-damping
IP protection class
IP 55 (EN 60529)
undefined
Description
Optical level for everyday levelling tasks with 28x magnification
Magnification
28 x
Compensator type
Air-damping
IP protection class
IP 55 (EN 60529)

New

undefined
Description
Pipe laser with auto-alignment function, green beam and remote control for faster, more accurate levelling and aligning of pipes
Laser class
Class 3R (EN 60825), 510-530 nm, <4.5 mW
Inclination setting X-axis - range
-15 - 40 %
IP protection class
IP X8
undefined
Description
Outdoor rotary laser level with automatic vertical alignment and dual slope dial-in functions for levelling, aligning, grading and squaring tasks
Accuracy
±0.5 mm at 10 m
Operating range with laser receiver (diameter)
2 - 600 m
Laser class
<4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.
undefined
Description
Robust outdoor rotary laser level for horizontal levelling
Accuracy
±0.5 mm at 10 m
Operating range with laser receiver (diameter)
2 - 600 m
Laser class
<4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.
undefined
Description
Outdoor rotating laser level with automatic vertical alignment and dial-in slope functions
Accuracy
±0.5 mm at 10 m
Operating range with laser receiver (diameter)
2 - 500 m
Laser class
<4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.
undefined
Description
Theodolite for levelling and aligning structural components and slopes with 30x magnification
Magnification
30 x
Compensator type
1 Axis liquid
IP protection class
IP 55 (EN 60529)