PLT 400-4 Construction layout tool
New productItem #r14225236
Versatile and easy-to-use construction layout tool for one-person operation, with 4" angle measurement accuracy and extended range for faster stake out of positions on the jobsite
- Distance measurement accuracy: ±2 mm + 2 ppm
- Operating distance range of remote control (diameter): 2 - 200 m
- IP protection class: IP 55 (EN 60529)
Share
Features
- Your one-for-all solution – ease of use combined with higher range, accuracy and versatility for all construction site layout and measuring tasks
- Save time and labor – digital construction layout tools make staking out a much faster, one-person job by enabling direct access to your CAD/BIM elements without time-consuming preparation work
- Highest flexibility – zoom camera for simpler long-range targeting, including fully automatic search for optional lock-on prisms or other targets
- Extended working distance – up to 200 m diameter range as standard
- Accurate for every point – the first construction layout tool worldwide with self-calibration and automatic diagnostics to help ensure more accurate work every time
Applications
- Staking out 2D and 3D positions on the jobsite
- Layout and verification of foundations, underground plumbing, formwork and other important construction elements
- Layout of fastening points, penetrations and sleeves on floors and ceilings
- Setup via grid lines, ground control points, reflectors, prisms or existing elements like walls and columns
- As-built measurements for documentation, calculation and quality control