Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Light-duty channel system (MM)

Light-duty channel system for installing ventilation equipment with acoustic insulation elements

Light-duty channel system for installing ventilation equipment with acoustic insulation elements
MM-C-16 Galvanised 16 mm high MM strut channel for light-duty applications
MM-C-30 Galvanised 30 mm high MM strut channel for light-duty applications
MM-C-36 Galvanised 36 mm high MM strut channel for light- to medium-duty applications
MM-S Galvanised pipe clamp saddle for connecting threaded components to MM strut channels
MM-ST Galvanised preassembled pipe clamp saddle for quick connection to MM strut channels
MM-WN Galvanised wing nut for connecting modular support system components to MM strut channels
MM-A-90 Galvanised 90-degree preassembled angle for connecting multiple MM strut channels
MM-AH-90 Galvanised 90-degree angle for connecting multiple MM strut channels
MM-R-16-36 Galvanised channel foot for fastening MM channels to various base materials
MM-AF-90 Angles Galvanised 90-degree flat angle for connecting multiple MM strut channels
MM-T-16-36 Galvanised beam clamp for connecting MM strut channels directly to steel beams