CP 670 Firestop board
New productItem #r59246
Firestop coated board system with wide approval range for sealing medium to large openings
- Temperature resistance range: -40 - 100 °C
- Can be painted: Yes
Share
Customers also searched for fire resitant insulation, Firestop coated batt, batt and mastic, Coated board or fire batt
Features
- Board pre-coated for immediate use
- Strong bonding of coating on board to reduce cracking and delamination while cutting
- Broad approval range
- Smoke-tight coating
- Can be re-penetrated
Applications
- Permanent firestopping of blank openings, cables, cable trays, non-combustible and combustible pipes in medium-to-large wall and floor openings
- Ideal for large openings