CFS-CID Manifold adapter
Manifold adapter CFS-CID product number: 2124527
A simple solution to create a void on the top or bottom sides of a firestop cast-in device to accommodate a pipe junction or elbow connection
- Height: 75 mm
- Base materials: Concrete
- Application temperature range: -5 - 50 °C
Customers also searched for Shower , Pipe Curve, PolyPipe, Cast In Collar or Space Save.
Choose options
Device size
- 110 mm
Base materials
- Concrete
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Height
75 mm
Base materials
Concrete
Application temperature range
-5 - 50 °C
Documents
pdf ETA-20/1233 for CFS-CID firestop cast-in device for penetrations, English [ 1.3 MB ]
Features & Applications
Features
- Reduces final ceiling height by creating a 75 mm recess in the slab
- Engineered to remain connected to the firestop cast-in device during the concrete pour
- Creates a topside void to accommodate a pipe junction
- Creates an underside void for the installation of an elbow-connector system
Applications
- Creating a 75 mm deep recess in the slab
- For use in conjunction with the appropriate cast-in device
- Creates an underside void for the installation of an elbow-connector system
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


