S-DS 20 B Sharp-point hardboard screws
New product StandardItem #r743809
Single hardboard screw (phosphate-coated) for fastening hardboards to wood or metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: No
Share
Customers also searched for Hardboard sheets on metal profiles or wood , single screw or Hardboard screw (stitch / counterthread / bugle )
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c103b56e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d13769eb, unit=null, value=Engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a5035806, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@57aa2ad5, unit=null, value=Screws fastened quickly due to optimised geometry of stitch point}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f1092833, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cde6ae4a, unit=null, value=Low contact pressure – for more comfortable, less tiring screwdriving}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9764cd56, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d2387089, unit=null, value=Hilti has full control of the manufacturing process – delivering reliable, consistent quality}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@16aafd93, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@44bf0dee, unit=null, value=Precisely matched to Hilti drivers and bits – helping to achieve high-quality fastenings every time}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2d999f98, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@816e2a37, unit=null, value=Fastening hardboards to metal substructures (up to 0.88 mm)}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c1eb7443, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@79db29ee, unit=null, value=Fastening hardboards to wood substructures}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}