S-DS 14 B Sharp-point fibreboard screws
New product StandardItem #r4558
Single fibreboard screw (phosphate-coated) for fastening fibreboard to wood or metal
- Screw head type: Ribbed countersunk
- Screw drive/recess type: PH #2
- Collated: No
Share
Customers also searched for fastening fibreboard to wood or metal, phosphate-coated screw, gypsum-fiber panels to metal or wood substructures or Single fibreboard screw
Features
- Engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency
- Easy to drive due to excellent drilling capability
- Low contact pressure – for more comfortable, less tiring screwdriving
- Hilti has full control of the manufacturing process – delivering reliable, consistent quality
- Precisely matched to Hilti drivers and bits – helping to achieve high-quality fastenings every time
Applications
- Fastening gypsum-fibre panels to metal substructures (up to 0.88 mm)
- Fastening gypsum-fibre panels on wood substructures
- Fastening Fermacell boards to wood or metal substructures (up to 0.88 mm)