S-CD 65 C Self-drilling sandwich panel screws
New productItem #r3494
Sandwich panel screw (duplex coated carbon steel) with 19 mm washer and supporting thread for thick steel base structures (up to 15 mm)
- Base materials: Carbon steel
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
- Screw head diameter: 10 mm
Share
Customers also searched for hexagon head sandwich panel screw , racing tip sandwich panel screw , coarse thread sandwich panel screw or sandwich panel screw
Features
- Self-drilling screw for fast assembly in one step
- EPDM rubber washer – creates a more reliable seal against water
- Fast and robust drill tip with Racing Tip technology – a wave-form cutting edge which removes chips much faster and helps prevents point burn-out
- Supporting thread helps to fasten without dents
- For reliable fastenings with defined load values
Applications
- Fastening sandwich panels to steel framing
- Duplex-coated carbon steel for fastening in slightly corrosive environments
- Thick metal-to-metal connections (up to 15 mm)
- Watertight fastenings – 19 mm washer included
- Fastening sandwich panels to steel beams
For approval or certificate information, please see individual items.