Filling washer (hot-dip galvanized)
New productItem #r7285937
Hot-dip galvanized set for filling the annular gap in mechanical and chemical anchors
Share
Features
- Easy handling, even with multiple fastening points
- Through-fastening is possible
- Optimal load transfer through the spherical washer and filling of the annular gap
- Hot-dip galvanized (minimum 60 μm thickness) for improved corrosion protection
- Sizes M8-M20 include lock nut (as shown on picture)
Applications
- Applications in which shear loads need to be taken up directly (gap to be filled with either HIT-HY or HIT-RE injectable adhesive mortars, depending on the steel element to be fastened)
- Seismic or fatigue applications
- The gap on expansion anchors (HST, HST2, HST3, HDA, HSL-4, HMU, HSA) must be filled with HIT-HY injectable adhesive mortars (HIT-RE is not suitable)

For approval or certificate information, please see individual items.