HAC-C-P L Hot-rolled anchor channels
New product UltimateItem #r12784069
High performance hot-rolled cast-in anchor channels in standard sizes and lengths suitable for a wide range of applications
- Material, corrosion: Carbon Steel, mechanically galvanised, Stainless steel, A4
- Length: 300 mm
- Anchor distance: 250 mm
Share
Features
- Upgraded load capacity – higher static tension and shear values mean you can specify the same cast-in channels for virtually any loading
- Designed for high-speed installation – end caps with nail holes, one-pull filler foam and many other features help to make these anchor channels faster and easier on-site
- Engineering and software support – you can use Hilti PROFIS Anchor Channel software and our engineering services team to streamline your design work
- Available in stainless steel and hot-dip galvanised versions – helping to provide corrosion protection as needed for specific environmental conditions
Applications
- Fastening curtain wall façade brackets to concrete slabs
- Fastening overhead MEP installations and equipment
- Fastening infrastructure in tunnels, including safety equipment and overhead lines (curved and stainless steel versions available)
- Creating adjustable, retrofittable fastening points in concrete
- Fastening in lift shafts, such as fixing guiderails, sliding doors or divider beams

For approval or certificate information, please see individual items.