Get Hilti Discount CodesSave with our exclusive offers and promotionsFind out more

Facade brackets for fast, reliable, easy installation of ventilated facade systems, including solutions that reduce thermal bridging.

19 Products

Filter

New

FOX VI S Bracket


Description
Versatile wall bracket for installing rainscreen façade substructures
Material composition
Aluminium EN AW-6063 T66
Insulation material
Polypropylene
Thickness insulation material
6 mm
FOX VI M Bracket
Description
Versatile wall bracket for installing rainscreen façade substructures
Material composition
EN AW-6063 T66
Insulation material
Polypropylene
Thickness insulation material
6 mm
FOX VI L Bracket
Description
Versatile wall bracket for installing rainscreen façade substructures
Material composition
EN AW-6063 T66
Insulation material
Polypropylene
Thickness insulation material
6 mm
MFT-FOX VT M Bracket
Description
Vertical fiberglass bracket - Medium
Material composition
Polyamide, EN AW-6063 T66
Width
62 mm
Height
80 mm
MFT-FOX VT L Bracket
Description
Vertical fiberglass bracket - Large
Material composition
Polyamide, EN AW-6063 T66
Width
62 mm
Height
150 mm

New

MFT-VSI S Brackets
Description
Small stainless steel bracket with pre-mounted isolator for installing ventilated façades on buildings with high thermal efficiency and fire compliance requirements
Material composition
Stainless steel, 1.4162 - EN 10088, S32102/S32101 - ASTM A959/UNS
Insulation material
Polypropylene copolymer
Thickness insulation material
6 mm

New

MFT-VSI M Brackets
Description
Medium stainless steel bracket with pre-mounted isolator for installing ventilated façades on buildings with high thermal efficiency and fire compliance requirements
Material composition
Stainless steel, 1.4162 - EN 10088, S32102/S32101 - ASTM A959/UNS
Insulation material
Polypropylene copolymer
Thickness insulation material
6 mm

New

MFT-VSI L Brackets
Description
Large stainless steel brackets with pre-mounted isolator for installing ventilated façades on buildings with high thermal efficiency and fire compliance requirements
Material composition
Stainless steel, 1.4162 - EN 10088, S32102/S32101 - ASTM A959/UNS
Insulation material
Polypropylene copolymer
Thickness insulation material
6 mm

New

MFT-FOX VTR M Brackets
Description
Medium stainless steel brackets for installing ventilated façades with high thermal efficiency
Material composition
Stainless steel (DIN 1.4404, Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Width
50 mm
Height
75 mm

New

MFT-FOX VTR L Brackets
Description
Large stainless steel brackets for installing ventilated façades with high thermal efficiency
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L, Stainless steel (DIN 1.4404
Width
50 mm
Height
140 mm

New

FOX V S Bracket


Description
Versatile wall bracket for installing rainscreen façade substructures
Material composition
EN AW-6063 T66
Width
46 mm
Height
50 mm

New

FOX V M Bracket


Description
Versatile wall bracket for installing rainscreen façade substructures
Material composition
EN AW-6063 T66
Width
46 mm
Height
75 mm

New

FOX V L Bracket


Description
Versatile wall bracket for installing rainscreen façade substructures
Material composition
EN AW-6063 T66
Width
46 mm
Height
150 mm
MFT-FOX HI Bracket
Description
Horizontal aluminum bracket with thermal pad
Material composition
EN AW-6063 T66
Insulation material
Polypropylene
Thickness insulation material
5 mm
MFT-FOX HT M Bracket
Description
Horizontal fiberglass bracket - Medium
Material composition
Polyamide, EN AW-6063 T66
Width
62 mm
Height
80 mm
MFT-FOX HT L Bracket
Description
Horizontal fiberglass bracket - Large
Material composition
Polyamide, EN AW-6063 T66
Width
62 mm
Height
150 mm
MFT-FOX H Bracket
Description
Horizontal aluminum bracket
Material composition
EN AW-6063 T66
Width
62 mm
Height
80 mm
MFT-S2S UI M bracket
Description
U-shaped medium bracket as central part of the floor-spanning S2S system
Material composition
EN AW-6063 T66, Polypropylene (PP)
Insulation material
Polypropylene
Width
74 mm
MFT-S2S UI L bracket
Description
U-shaped large bracket as central part of the floor-spanning S2S system
Material composition
EN AW-6063 T66, Polypropylene (PP)
Insulation material
Polypropylene
Width
74 mm