Construction exoskeletons
See how our exoskeletons and tool balancers can help you work faster and longer by reducing daily fatigue, strain and injuries during construction work
3 Products
Filter

- Description
- Wearable construction tool balancer with active weight distribution for zero gravity handling during heavy wall demolition and drilling (Nuron battery platform)
- Belt size
- 1800 mm
- Weight
- 7.75 kg
- Maximum load
- 17 kg

- Description
- Wearable construction exoskeleton which helps relieve shoulder and neck fatigue when working above shoulder level, for bicep circumference up to 40cm (16”)
 No technical data available 

- Description
- Wearable construction exoskeleton which helps relieve shoulder and neck fatigue when working above shoulder level, for bicep circumference larger than 40 cm (16”)
 No technical data available