Get Hilti Discount CodesSave with our exclusive offers and promotionsFind out more

Water management systems and water tanks

Mobile water supply for diamond coring and cutting – water management systems and water tanks for wet core drilling and cutting in concrete

2 Products

Filter
DD-WMS 100 Water management system
Description
A single unit for the supply of cooling water as well as the collection and filtration of wastewater from diamond drilling systems
Filling volume
14 l
Supplied water volume per filling
100 l
Flow rate
2 l/min

Nuron

DWP 15-22 Water tank


Description
Battery-powered water supply tank for wet cutting/coring (Nuron battery platform)
Accessory type
Water supply hoses
Water pressure
600000 Pa
A-weighted emission sound power level
89 dB (A)