Water collector sys DD 130 H
New productItem #370462
Water collector holder for Hilti coring systems
- Accessory type: Water collector systems
- For use with: Former models
- Additional accessory information: Water collector system for hand-held drilling using the DD 130
Share
Features
- Enables clean drilling overhead
- Collect up to 100% of slurry
Applications
- Can be used with the WMS 100 water management system or a vacuum cleaner
- Should be used with water collector holders
- Should be fixed to a drill stand