Construction vacuums and dust extractors
Explore our portfolio of corded and cordless wet/dry vacuums and dust extractors, designed to clean up dust and debris on the jobsite
11 Products
Filter

Nuron
- Description
- Compact and cordless construction vacuum for jobsite clean ups (dry), 3.5l tank (Nuron battery)
- Max. Vacuum
- 12 kPa
- Container capacity
- 4 l
- Dust capacity
- 3 kg

Nuron
- Description
- Compact and powerful cordless dust extractor with optional backpack for connection with power tools and jobsite clean ups (wet & dry), 8l tank (Nuron battery)
- Max. Vacuum
- 17 kPa
- Container capacity
- 8 l
- Dust class
- M

Nuron
- Description
- Powerful cordless dust extractor with large container for connection with power tools and jobsite clean ups (wet & dry), 15l tank (Nuron battery)
- Max. Vacuum
- 17 kPa
- Container capacity
- 15 l
- Dust class
- M

- Description
- Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 15l tank
- Water capacity
- 9 l
- Container capacity
- 15 l
- Dust capacity
- 15 kg

- Description
- Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 15l tank – ACD certified vacuum
- Air Flow Motor Alone
- 74 l/s
- Air Flow at Hose End
- 39 l/s
- Max. Vacuum
- 24.5 kPa

- Description
- Powerful dust extractor with large container and push-bar for connection with power tools and jobsite clean ups (wet & dry), 30l tank – ACD certified vacuum
- Air Flow Motor Alone
- 74 l/s
- Air Flow at Hose End
- 39 l/s
- Max. Vacuum
- 24.5 kPa

- Description
- Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), continuous bag system
- Max. Vacuum
- 24.5 kPa
- Container volume
- 27.3 cm³
- Container capacity
- 25 l

- Description
- Very powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 60l tank
- Max. Vacuum
- 25.4 kPa
- Water capacity
- 48 l
- Container capacity
- 60 l

Nuron
- Description
- 8 litre (2 gallon) dust extractor tank, compatible with VC 4X-22 cordless dust extractors and optional VC 4X-22 Backpack (wet & dry)
- Dust capacity
- 7 kg
- Dust class
- n/a
- Application
- Cleaning, Drilling and breaking, Wood sawing

Nuron
- Description
- 15 litre (8 gallon) dust extractor tank with wheels and push bar, compatible with VC 4X-22 cordless dust extractors (wet & dry)
- Dust capacity
- 17 kg
- Dust class
- n/a
- Application
- Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting

- Description
- Continuous bag tank with wheels and push-bar for use with VC-20/40/150-X dust extractors (dry)
- Dust capacity
- 32 kg
- Dust class
- n/a
- Application
- Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Socket cutting, Slitting, Cutting and grinding (heavy, above 125 mm / 5 in)