Air cleaners
Reduce exposure to respirable dust with our air scrubbers, designed to extract airborne dust during construction and renovation work
2 Products
Filter
- Description
- Agile and light air cleaner for removing fine airborne particles during construction work
- Weight
- 15.2 kg
- Dimensions (LxWxH)
- 492 x 419 x 674 mm
- IP protection class
- IP 44 (EN 60529)
- Description
- Agile and light air cleaner with extra power for removing fine airborne particles at higher speed or from larger areas
- Weight
- 16.3 kg
- Dimensions (LxWxH)
- 492 x 419 x 674 mm
- IP protection class
- IP 44 (EN 60529)