PM 30-MG Multi-line laser level
New productItem #r10101743
Compact multi-line laser - 3x360° self-leveling green lines for faster leveling, aligning, and squaring (12V battery platform)
- Accuracy: ±3 mm at 10 m
- Max. operating distance (diameter): 40 m (lines), 100 m (lines, with receiver)
- Self-levelling range at room temperature: -4.0/ +4.0° °
Features & Applications
- Compact ergonomic design - our most compact tool for precise and fast 360° aligning, leveling, and squaring
- High accuracy – self-leveling and fine adjustment knob for accurate alignment and faster set up
- Durable battery life - rechargeable B12 Li-ion battery for up to 1.5 days of continuous layout work
- Increased productivity - out-of-level and low battery alerts to help reduce mistakes and unexpected downtime
- Laser class 2 – no special precautionary measures needed
- Setting out plasterboard studwork on floors, walls, ceiling
- Suspended ceiling alignment
- Transferring reference heights
- Vertical alignment of pipes and cables
- Levelling electric sockets, cable trays, radiators and pipe installations
Services
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each repair
- One click or call is all it takes – we do the rest
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
Technical Data
Documents & Videos
Arrange a Demo & Support
GET THE FULL 360° ONSITE
Features and functions with the jobsite in mind
Flexible mounting
Ideally suited for working at height or installing suspened ceilings, the PM 30-MG is supplied with an anti-fall cord to help improve safety. The optional wall mounting unit and magnetic bracket mean you have a full range of mounting options.
Eccentric design
The PM 30-MG uses an eccentric design to position the vertical laser on the side of the tool. This allows you to place the PM 30-MG over your reference point when performing squaring of drywall tracks and achieve a perfect 90 degree angle.
Fine adjustment
The installation of pipes or cables requires working on a straight line and the PM 30-MG includes a fine adjustment knob for fast and precise set-up. Combined with use on a tripod or placed on the floor you have a broad range of flexibility.