Shop Our Best Roofing Tools

View our range of roofing tools and equipment, with power tools from the Nuron range

NURON SF4-22 CORDLESS DRILL DRIVER

SMT 6-22 Multi Tool

  • Ergonomic grip
  • OPM range: 10,000-20,000
  • Starlock MAX compatible
  • LED light
View product

GX 90-WF framing nailer

  • high-capacity magazine and Li-ion battery
  • Fastener intake: 84 nails
  • High-grip nose, easy depth adjustment
  • Works at low temperatures
View product

SC 6WL-22 cordless circular saw

  • 60 mm cutting depth
  • Faster cutting speed
  • Longer battery reach
  • Designed for more efficient, accurate cutting
View product View full range
NURON SF6-22 CORDLESS DRILL DRIVER

Nuron SF6-22 cordless drill driver

  • Power class cordless drill driver
  • All metal gearbox and brushless motor
  • Active Torque Control
  • Tool body weight 1.62kg
View product View full range

SID 4-22 cordless impact driver

  • Brushless motor 
  • LED lights around the chuck
  • Extra-compact size – at just 134 mm
  • Maximum torque: 186 Nm
View product View full range
NURON AG 6D-22 125MM ANGLE GRINDER

AG 6D-22 cordless angle grinder (125 mm)

  • Disc diameter: 125 mm
  • Very slim but powerful
  • Ultimate power-to-weight ratio
  • New 3D Active Torque Control
View product View full range
NURON TE6 CORDLESS ROTARY HAMMER

TE 6-22 cordless rotary hammer

  • SDS plus connection
  • Comprehensive safety features
  • Hammer drilling range: 4-28mm
  • Chipping function
View product View full range
NURON SR 4-22

SR 4-22 one-handed reciprocating saw

  • Low weight, one-handed design
  • Cutting in the hardest-to-reach spots
  • Durable and low maintenance
  • Rapid, smooth cutting
View product View full range
NURON SR 6-22

SR 6-22 reciprocating saw

  • Powerful cordless reciprocating saw
  • Slice through metal or nail-embedded wood
  • Up to 26% lower vibration
  • For heavy-duty demolition
View product View full range
NURON SJT 6-22

SJT 6-22 cordless jigsaw

  • Barrel grip handle
  • Better manoeuvrability – low weight
  • Easier, more accurate cuts
  • Rapid blade brake
View product View full range
NURON SJD 6-22

SJD 6-22 cordless jigsaw

  • D-grip top handle
  • Better manoeuvrability – low weight
  • Easier, more accurate cuts
  • Rapid blade brake
View product View full range

Why buy Nuron

  • Power around 80 tools with a single battery
  • More work-per-charge
  • Built-in battery diagnostics
  • New and improved safety features
  • Last charged location*

Choose the right roofing tools for the trade

As a roofing contractor or specialist, you have a pivotal role to play when it comes to getting a job sturdy and watertight across your various clients. On any given project, regardless of size, a reliable tool kit can make a critical difference between an ordinary job and an impressive job. Having the right power tools can ensure your completed projects are robust, safe and finished to a high standard. This could include general roofing tasks, building a frame, cutting materials and more.

While there are a number of options available, you can browse some of our best roofing tools on this page for everyday roofing jobs in the trade. As a leading brand of power tools, we have a host of different options available to cover a range of tasks, so you can be confident that our tools will not only help you get the job done, but get it done well.

Our best roofing tools on the Nuron platform

With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow. So, if it’s cutting, drilling or grinding as part of your current projects, you can trust roofing tools from the Nuron range. And as most of these tools run on the same battery platform, switching between kit for different tasks couldn’t be easier – with the added bonus of a fully cordless approach on all your current and future jobsites.

In addition to safety features on our tools such as Active Torque Control and Active Vibration Reduction, our add-on vacuum accessories to reduce dust and portable lamps also mean you can work in a safer environment. So even when you're managing everyday tasks, we can make sure you’re fully prepared for the job at hand.

*Fleet subscription and charger module required

Share