Plumbing tools

View our essential power tools for plumbers

TE 4-22 cordless rotary hammer

  • Compact but highly capable 
  • Faster drilling 
  • Improved comfort 
  • Comprehensive safety features
  • Active Vibration Reduction (AVR) makes the tool less tiring to use 
View product View full range

SF 6H-22 cordless hammer drill driver

  • High-speed, high-torque cordless drill driver 
  • Uncompromised cordless performance 
  • Built to last 
  • Advanced safety features – Active Torque Control (ATC) 
View product View full range

SID 4-22 cordless impact driver

  • Brushless motor 
  • LED lights around the chuck
  • Extra-compact size – at just 134 mm
  • Maximum torque: 186 Nm
View product View full range
NURON SF4-22 CORDLESS DRILL DRIVER

SMT 6-22 Multi Tool

  • Ergonomic grip
  • OPM range: 10,000-20,000
  • Starlock MAX compatible
  • LED light
View product
NURON SR 4-22

VC 4MX-22 T8 Cordless vacuum

  • M-Class vacuum
  • Built for flexibility
  • Bluetooth® remote control
  • Wet and dry vacuum
View product View full range
NURON SR 4-22

SR 4-22 one-handed reciprocating saw

  • Low weight, one-handed design
  • Cutting in the hardest-to-reach spots
  • Durable and low maintenance
  • Rapid, smooth cutting
View product View full range

PM 2-LG green line laser

  • Better visibility for better productivity
  • Accuracy: ±3 mm at 10 m
  • Extreme ease of use
  • Low battery alert
View product View full range

SC 4MR-22 cordless circular saw

  • One-handed design – one of the most agile and light metal circular saws ever made by Hilti
  • Higher productivity on your jobsites 
  • On the Nuron battery platform 
  • Compact design 
View product View full range
NURON AG 4S-22 ANGLE GRINDER

AG 4S-22 cordless angle grinder

  • Disc diameter: 125 mm
  • Max. cutting depth: 34 mm
  • Speed control
  • Suitable for stainless steel
View product View full range

NPR 19-22 cordless press tool

  • Minimise downtime and liability risks 
  • Improved pipe connection reliability 
  • Faster progress 
  • Compatible with interchangeable 19 kN press jaws (Nuron battery platform)
View product View full range

SL 2-22 cordless LED work light

  • Multiple attachment options
  • Suitable for use in confined spaces
  • Brightness: 500 lm
  • Inspection of surface finishes
View product View full range

Why buy Nuron

  • Power around 80 tools with a single battery
  • More work-per-charge
  • Built-in battery diagnostics
  • New and improved safety features
  • Last charged location*

Choose the right tools for plumbers in the trade

You’ll know as a plumber that a good tool kit can make all the difference between a good job and a great job. As a crucial component in every construction job, having the right plumbing tools can ensure that any completed water or gas works is robust, considered and compliant. This could include the installation of pipework, locating a leak, maintenance of gas works and more.

While there are a number of options available, you can browse some of our best plumbing tools and equipment on this page for everyday jobs in the gas and plumbing trade. As a leading brand of power tools, we have a host of different options available to cover a range of tasks, so you can be confident that our tools will not only help you get the job done, but get it done well.

Our best Nuron power tools for plumbers

With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow. So, if it’s cutting or pressing pipe, sawing through plasterboard or more, we’ve got you covered. As these tools run on the same battery platform, switching between kit for different tasks couldn’t be easier – with the added bonus of a fully cordless approach on your jobsite.

In addition to safety features on our tools such as Active Torque Control and Active Vibration Reduction, our add-on vacuum accessories to reduce dust and portable lamps also mean you can work in a safer environment. So even when you're managing everyday tasks like soldering, checking a drain or using a pipe cutter, we can still help you manage the job at hand.

View more cordless tools or our range of compatible batteries and chargers

*Fleet subscription and charger module required

Share