Shop Our Range Of Concrete Tools

Including concrete finishing tools, concrete levelling tools and power tools from the Nuron range

NURON TE6 CORDLESS ROTARY HAMMER

TE 6-22 cordless rotary hammer

  • SDS plus connection
  • Comprehensive safety features
  • Hammer drilling range: 4-28mm
  • Chipping function
View product View full range
NURON SIW 8-22

SIW 8-22 ½ cordless impact wrench

  • Uncompromised cordless power
  • Exceptional ergonomics
  • Durable build – brushless motor
  • Nut-busting torque: 1650 Nm
View product View full range
 DX 6 MX POWDER-ACTUATED TOOL WITH MAGAZINE

DX 6 MX Powder-actuated tool with magazine

  • Nail magazine included 
  • One-step energy level setting 
  • Higher productivity
  • Easy to operate
  • Built-in connectivity with the Hilti Connect app 
View product View full range

NCV 4-22 cordless concrete vibrator

  • Vibration frequency: 15,000 VPM
  • Compact and agile
  • High-performance compaction
  • low-noise, low-vibration operation
View product
NURON SF6H-22 CORDLESS HAMMER DRILL DRIVER

Nuron SF6H-22 cordless hammer drill driver

  • High-speed, high-torque
  • Hammer drill into masonry/aerated concrete
  • Active Torque Control
  • Tool body weight 1.67kg
View product View full range
NURON AG 6D-22 125MM ANGLE GRINDER

AG 6D-22 cordless angle grinder (125 mm)

  • Disc diameter: 125 mm
  • Very slim but powerful
  • Ultimate power-to-weight ratio
  • New 3D Active Torque Control
View product View full range
NURON SF6-22 CORDLESS DRILL DRIVER

Nuron TE 2000-22 cordless jackhammer

  • Unbeatable maneuverability
  • Unprecedented work-per-charge
  • Low tool vibration
  • Tool body weight 17.4kg
View product View full range
NURON TE60 CORDLESS ROTARY HAMMER

TE 60-22 cordless rotary hammer

  • SDS max connection
  • 3x more battery run time
  • Hammer drilling range: 18-40mm
  • Upgraded safety features
View product View full range

PR 30-HVS A12 outdoor rotating laser level

  • Accuracy: ±0.5 mm at 10 m
  • Auto-alignment
  • Digital slope entry
  • Inclination alignment
View product View full range

DSH 600-22 battery cut-off saw

  • Long trigger time
  • Lower running costs
  • Improved safety features
  • Better maneuverability
View product View full range
NURON SR 4-22

VC 4MX-22 T8 Cordless vacuum

  • M-Class vacuum
  • Built for flexibility
  • Bluetooth® remote control
  • Wet and dry vacuum
View product View full range

HDE 500-22 cordless adhesive dispenser

  • Faster anchoring
  • Improve fastener safety
  • Repeat and resume functions
  • Nuron battery platform
View product View full range

Choose the right concrete tools and power tools

Concrete works are a vital part of most construction projects for both commercial and domestic customers. If you’re part of the concrete works trade, or happen to handle these jobs when needed, you’ll be fully aware of the impact that your skills can have across any build. As you’re a crucial part of any project, you’ll know that having the most reliable tools can make a big difference between a good job and a great job. More importantly, having the right tools can ensure that your completed projects are solid and finished to a high standard. This could include vibrating concrete, making cuts or using concrete finishing tools.

While there are a number of options available, you can browse some of our best concrete tools on this page for everyday jobs on site. As a leading brand of power tools, including concrete levelling tools, we have a host of different options available to cover a range of tasks, so you can be confident that our tools will not only help you get the job done, but get it done well.

Our best concrete power tools on Nuron

With selected tools on the Nuron range, you get power tools without compromise thanks to longer-lasting batteries, time-saving accessories, and a range of services to keep you productive, today and tomorrow. So, if it’s drilling, grinding or breaking when you’re working with concrete, you can trust concrete tools from the Nuron range. And as most of these tools run on the same battery platform, switching between different kit for any task couldn’t be easier – with the added bonus of a fully cordless approach on all your current and future jobsites.

In addition to safety features on our tools such as Active Torque Control and Active Vibration Reduction, our add-on vacuum accessories to reduce dust and portable lamps also mean you can work in a safer environment. So even when you're managing everyday tasks like pouring, measuring up, screeding or anything else, we can make sure you’re fully prepared for the job at hand.

Share