Drywall tools for a range of applications

Choose from our drywall tools below

NURON SF4-22 CORDLESS DRILL DRIVER

SMT 6-22 Multi Tool

  • Ergonomic grip
  • OPM range: 10,000-20,000
  • Starlock MAX compatible
  • LED light
Add to cart Buy with batteries and charger
NURON AG 6D-22 125MM ANGLE GRINDER

AG 6D-22 cordless angle grinder (125 mm)

  • Disc diameter: 125 mm
  • Very slim but powerful
  • Ultimate power-to-weight ratio
  • New 3D Active Torque Control
Add to cart Buy with batteries and charger
NURON AG 6D-22 150MM ANGLE GRINDER

SD 5000-22 cordless drywall screwdriver

  • Faster screwdriving
  • Improved belt hook
  • In-line grip and improved LED light
  • Max. torque: 7 Nm
Add to cart Buy with batteries and charger
NURON SR 4-22

BX 3-L-22 cordless concrete nailer

  • Developed specifically for drywall contractors
  • Fully electric with 30-nail magazine
  • Contoured grip, short stroke and LED
  •  Drive up to 850 nails per charge
Add to cart Buy with batteries and charger

SC 30WR-22 cordless circular saw

  • Tripled cutting speed
  • Doubled run time per charge
  • Virtually dust-free cutting*
  • Max. cutting depth: 70 mm
Add to cart Buy with batteries and charger
NURON SJD 6-22

SF 6-22 Cordless drill driver

  • Advanced ergonomics 
  • High speed, high torque
  • Universal drilling
  • Advanced safety features
Add to cart Buy with batteries and charger
NURON SID6-22

SID 6-22 cordless impact driver

  • Uncompromising speed
  • Extra-compact size
  • LED light ring around the chuck
  • Longer battery run time
Add to cart Buy with batteries and charger
NURON SJD 6-22

SJD 6-22 cordless jigsaw

  • D-grip top handle
  • Better manoeuvrability – low weight
  • Easier, more accurate cuts
  • Rapid blade brake
Add to cart Buy with batteries and charger
NURON SR 6-22

SR 6-22 reciprocating saw

  • Powerful cordless reciprocating saw
  • Slice through metal or nail-embedded wood
  • Up to 26% lower vibration
  • For heavy-duty demolition
Add to cart Buy with batteries and charger
NURON TE6 CORDLESS ROTARY HAMMER

TE 6-22 cordless rotary hammer

  • SDS plus connection
  • Comprehensive safety features
  • Hammer drilling range: 4-28mm
  • Chipping function
Add to cart Buy with batteries and charger
VC 5-22

VC 2D-22 Cordless vacuum

  • Compact and capable 
  • Container capacity: 3.5L
  • Stretchable vacuum hose
  • Easy to transport
Add to cart Buy with batteries and charger
NURON SR 4-22

EXO-S Shoulder Exoskeleton

  • Weighs just 2.4kg 
  • Practical, user-friendly design
  • Suitable for all-day use
  • No batteries needed
Add to cart View product

Drywall tools for a range of applications

Our selection of drywall tools are geared towards common applications when working with plasterboard, commonly known as drywall, and related tasks. This includes assembly of drywall track and faster fastening of track to concrete without drilling or anchoring using a battery-powered nailer. You can also benefit from quicker installations with a cordless drywall screwdriver that delivers up to 10% more torque, longer run time, and automatic feed options. In addition, selected lighter saws can cut metal track virtually spark-free with products built with better handling and precision.

Drywall cutting tools that offer more

Our selected drywall tools also offer virtually dust-free cutting or sawing when used with a Hilti vacuum cleaner, giving you or your employees a safer space to work. With our Nuron tools, you can perform corded and petrol-powered applications on a single cordless platform. From breaking and cutting to drilling and fastening, Hilti cordless tools, including our cordless circular saws, impact wrenches and more, are designed for maximum performance and improved user comfort.

View our full range of cordless tools or our range of compatible batteries and chargers.

Share